Julkaise tuotteesi
Ecophon Focus™ Frieze
Ecophon Focus™ Frieze
Ecophon Focus™ Frieze
Ecophon Focus™ Frieze
Ecophon Focus™ Frieze
    Ecophon

    Ecophon Focus™ Frieze

    For applications where a smooth continuous transition between the ceiling and the wall is needed. The frieze can be connected to the wall without any visible trims. Ecophon Focus™ frieze is available for edge Dg, Ds, A and E. The tiles are not demountable. The system consists of Ecophon Focus™ frieze tiles and Connect™ grid systems, with an approximate weight of 3 kg/m². The tiles are manufactured from high density glass wool. The visible surface has an Akutex™ FT coating and the back of the tile is covered with glass tissue. The edges are painted. For best performance and system quality, use Connect™ grid and accessories. The grid is manufactured from galvanized steel.

    Tekniset tiedot
    • Yksilöity viitefocus-frieze
    • TuoteperheModular ceilings
    • TuoteryhmäFocus
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2019-08-29
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliLasivilla
    • Toissijainen materiaaliTeräs
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    Luokitus
    • BIMobject-luokkaRakentaminen - Laipio
    • UNSPSC-nimiAcoustic ceiling tiles
    • UNSPSC-koodi30161601
    • CSI MasterFormat 2014 -koodi09 50 00
    • CSI MasterFormat 2014 -nimikeCeilings
    • OmniClass-numero23-15 13 21
    • OmniClass-nimikeCeiling Panels