Julkaise tuotteesi
SPLIT BIG DUCT
SPLIT BIG DUCT

    SPLIT BIG DUCT

    Ducted systems for installations where high air conditioning power is required. The indoor unit is capable of reaching 250 Pa which allows great installation flexibility.

    Automatically adjustable static pressure up to 250 Pa for longer networks to ensure extended fan motor life and optimal diffusion.

    The fan is adjusted according to the static pressure of the installed duct.

    All components incorporate high-efficiency, energy-saving inverter technology.

    It allows installation with a distance of up to 50 meters between the indoor unit and the outdoor unit.

    Tekniset tiedot
      • Adjustable pressure up to 250 Pa
      • Inverter Components
      • Long refrigerated distances

      ModelBIG CDT 20BIG CDT 25
      BIG CDT 30
      BIG CDT 40
      Code
      3NGR3520
      3NGR3525
      3NGR3530
      3NGR3535
      Manufacturer ref. UI
      FGR20PD/DNA-X/I
      FGR25PD/DNA-X/I
      FGR30PD/DNA-X/I
      FGR40PD/D(2)NA-X/I
      Manufacturer ref. UE
      FGR20PD/DNA-X/O
      FGR25PD/DNA-X/O
      FGR30PD/DNA-X/O
      FGR40PD/D(2)NA-X/O



      ACCESSOIRES EN OPTION :

      • 3IGR9100 Télécommande infrarouge YAP1F
      • 3IGR9019 Récepteur infrarouge JS13
      • 3IGR9135 Télécommande marche/arrêt XK79
      • 3IGR9021 Module marche/arrêt LE60-24/H1
      • 3IGR9106 Télécommande centralisée CE52-24/F(C)
      • 3NGR9050 Module de communication Modbus E7



    Tekniset tiedot
    • Yksilöity viiteSPLIT-BIG-DUCT
    • TuoteperheIndustrial
    • TuoteryhmäVRF - KIT
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2023-11-10
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaLVI - Ilmastointi
    • CSI MasterFormat 2014 -koodi23 00 00
    • CSI MasterFormat 2014 -nimikeHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-numero23-33 39 17 13 15
    • OmniClass-nimikeUnitary Air Conditioning Equipment