Julkaise tuotteesi
Stainless Steel Toilet Partitions Floor Mounted
Hadrian

Stainless Steel Toilet Partitions Floor Mounted

4.5 / 5 tähteä4.5(15 arvostelua)

The clean lines of floor-mounted, stainless steel partitions lend an air of spaciousness. The absence of top structure makes them the ideal choice for high ceiling areas and allows a wide range of complementary architectural and interior decoration possibilities.

Compliance:

ADA Compliant, Class A ASTM E84 standards and Health Product Decloration (HPD)

Features:

  • Available finishes: #4 brushed, embossed or hybrid (#4 brushed on the outside for a clean look and embossed on the inside for enhanced durability)
  • Fast, reliable lead times ensure on-time project completion
  • Ideal for environmentally sensitive projects; recycled content of 91% (76% post-consumer and 15% pre-consumer)
  • Industry-best fire resistance
  • Available with the "no-sightline solution," which eliminates sightline gaps, as well as other privacy options
  • Structurally reinforced with verticel honeycomb throughout to enhance strength, sound absorption and impact resistance

Keywords: stainless steel flooring, toilet floor mount, floor mount urinal,
floor mounted toilet, stainless steel floor, stainless floor, floor mount toilet, floor to ceiling toilet partitions, toilet partition panels, floor mounted toilet, stainless steel partitions, stainless steel restroom partitions, stainless steel bathroom stalls

Tekniset tiedot
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Tekniset tiedot
  • Yksilöity viitehadrian_SS_floor_mount
  • TuoteperheToilets
  • TuoteryhmäToilet Partitions
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-02-17
  • Painoksen numero2
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSaniteetti - Sermit ja tilanjakajat
  • ETIM-koodiEG017920
  • ETIM-nimiSanitary partitions and cabins
  • UNSPSC-nimiRestroom partitions
  • UNSPSC-koodi30181508
  • Uniclass 2015 -koodiTE_70_10_10_89
  • Uniclass 2015 -kuvausToilet units
  • CSI MasterFormat 2014 -koodi10 22 00
  • CSI MasterFormat 2014 -nimikePartitions
  • OmniClass-numero23-31 25 11
  • OmniClass-nimikeRestroom Partitions
  • CSI UniFormat II -koodiC30
  • CSI UniFormat II -nimikeINTERIOR FINISHES

Alueellinen saatavuus

Eurooppa Aasia Afrikka Etelä-Amerikka Oseania