Julkaise tuotteesi
RainSelect Thermostat for concealed installation for 2 functions bath tub
RainSelect Thermostat for concealed installation for 2 functions bath tub
    hansgrohe

    RainSelect Thermostat for concealed installation for 2 functions bath tub

    RainSelect Thermostat for concealed installation for 2 functions bath tub
    Tekniset tiedot
    • Surfaces: - 15359000 Chrome - 15359400 White/Chrome - 15359600 Black/Chrome Specification: • consists of: bath thermostat, shower holder • depending on volume flow and installation situation approx. 50% flow rate reduction and integrated shut off function • projection 183 mm • 2 functions • simultaneous utilization of 2 functions • Select push-button on/off control for 2 outlets • spray type mixer: normal spray • maximum flow rate at 3 bar: 19 l/min • flow rate of hand shower at 3 bar: 14,5 l/min • min. operating pressure: 1 bar • max. operating pressure: 10 bar • thermostat cartridge, Start/stop valve to operate the functions • safety lock at 40 °C • temperature limitation adjustable • non-return valve • hose nut: for shower hoses with conical or cylindrical nut on both sides • connection type: basic set • Thermostat is delivered with buttons hand shower and bath tub
    Tekniset tiedot
    • Yksilöity viite15359400
    • TuoteperheShower thermostat
    • TuoteryhmäRainSelect
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2017-06-02
    • Painoksen numero1
    • Korkeus (mm)90
    • Leveys (mm)527
    • Syvyys (mm)199
    Liittyviä
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    • Nettopaino (kg)5.7
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkut
    • IFC-luokitusSaniteettiterminaali
    • ETIM-koodiEC011329
    • ETIM-nimiShower mixing tap
    • UNSPSC-nimiShowers
    • UNSPSC-koodi30181503
    • Uniclass 2015 -koodiPr_40_20_87_76
    • Uniclass 2015 -kuvausShower heads
    • CSI MasterFormat 2014 -koodi22 41 23
    • CSI MasterFormat 2014 -nimikeResidential Showers
    • OmniClass-numero23-31 17 00
    • OmniClass-nimikeShowers
    • CSI UniFormat II -koodiD2010
    • CSI UniFormat II -nimikePlumbing Fixtures