Surfaces:
- 24241677 Matt Black
- 24241707 Matt White
- 24241007 Chrome
Specification:
• consists of: overhead shower, hand shower, shower thermostat, shower bar, shower hose
• overhead shower Pulsify 260 2jet
• shower head size overhead shower: 260 mm
• spray type overhead shower: PowderRain, Intense PowderRain
• ball-joint: overhead shower inclinable by 10-30°
• spray disc surface: graphite
• spray type hand shower: PowderRain, IntenseRain, Massage spray
• Fast Drain empties the overhead shower from an angle of 10°
• removable shower head
• shelf made of plastic
• shelf finish: graphite
• pipe can be shortened in height
• bar width: 48 mm
• shower arm length overhead shower: 163 mm
• CoolContact thermostat: Prevents the housing from heating up, making showering even safer
• thermostat ShowerTablet Select 400
• simultaneous utilization of 3 functions
• suitable for continuous flow water heaters
• mounting type: exposed installation
• connection thread G ½
• centre distance 150 ± 12 mm
• intrinsically safe against backflow
• Thermostat is delivered with buttons hand shower, PowderRain, Intense PowderRain
• Eco-Function: the volume control regulates up to 30% of the water flow
• installation: wall-mounted
• amount of outlet: 2 functions