Surfaces:
- 26842007 Chrome
- 26842707 Matt White
Specification:
• consists of: overhead shower, hand shower, shower hose, shower holder, 2 glass shelves, shower bar
• overhead shower Rainfinity 360 1jet
• shower head size overhead shower: 360 mm
• spray type overhead shower: PowderRain
• spray disc surface: graphite
• spray type hand shower: MonoRain, PowderRain, Intense PowderRain
• shower holder inclination angle can be adjusted continously
• shower arm vertically inclinable by 10-30°
• shelf made of safety glass
• requires a mixer for 2 functions
• maximum flow rate at 3 bar: 10,8 l/min
• flow rate of hand shower at 3 bar: 9 l/min
• mounting type: exposed installation
• bar width: 22 mm
• isolated water conduction
• water connection: in the lower shelf, covert
• connection dimension: DN15
• connection thread G ½