Surfaces:
- 27674007 Chrome
Specification:
• consists of: hand shower, shower bar, shower hose, slider, soap dishes
• shower head size: 130 mm
• spray type: PowderRain, Intense PowderRain, MonoRain
• convenient diversion via Select button
• shelf made of safety glass
• 90° position adjustable hand shower holder, pivots left and right, up and down
• pivot connector prevent hose from tangling
• wall supports of plastic
• wall bar type: flat aluminium profile with safety glass finish
• 41 mm width of shower bar
• profile stand pipe: square
• shelf finish: chrome
• finish shower bar: chrome