Julkaise tuotteesi
COMPACT 10N - Electric Scissors lifts - MEWP
COMPACT 10N - Electric Scissors lifts - MEWP
COMPACT 10N - Electric Scissors lifts - MEWP
    Haulotte

    COMPACT 10N - Electric Scissors lifts - MEWP

    Smart rugged design
    Impact-proof counterweight with integrated ladder protection, AC motors and charger plug
    Reinforced guardrails with additional vertical stiles for maximum durability

    Maximized potential
    Access all worksites: foldable guardrails, lateral & longitudinal forklift pockets
    IN/OUT usage* with full height driving and no load restriction

    Unique user experience
    Proportional movements for precise driving (AC motors)
    Ergonomic upper control box with grab handle & speed selector


    Unbeatable serviceability

    Haulotte Activ'Energy Management for battery care
    On-board & remote settings and diagnostic tools with Haulotte Diag, Haulotte Activ’Screen and Sherpal telematics solution

    *depending on models

    Tekniset tiedot
    • Haulotte Activ'Energy Management: Smart CAN charger
      27A multivoltage charger
      Battery access with swing out tray
      Battery level indicator
      Haulotte Activ’Screen (battery charge information, hourmeter, service alerts & failures in code or in text...)
      Lateral & longitudinal forklift pockets
      Foldable guardrails
      Front platform extension
      AC motors
      Mobile upper control box
      2 drive speeds selector
      Manual emergency descent
      Mobile pothole guards
      MyHaulotte multi-services portal access
      2 front steering wheels, 2 rear drive wheels
      Solid non marking tires
      Motion alarm
      Electric brake release system
      Drop bar entry

      Compact 10 N for Metric SystemCompact 2632 E for Imperial System
      Working height9.80 m31 ft 7 in
      Platform height7.80 m25 ft 7 in
      Lift capacity - inside250 kg (2 pers.)550 lb (2 pers.)
      Ground clearance - center12.50 cm5 in
      Gradeability25,00%25,00%
      Tilt (lateral / longitudinal)1.5° / 3.5°1.5° / 3.5°
      Weight2 160 kg4,763 lb
    Tekniset tiedot
    • Yksilöity viitecompact10n
    • TuoteperheScissor Lifts
    • TuoteryhmäCOMPACT
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-05-05
    • Painoksen numero1
    • Korkeus (mm)7800
    • Leveys (mm)818
    • Syvyys (mm)2500
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Suunniteltu:Ranska
    • Nettopaino (kg)2160
    Luokitus
    • BIMobject-luokkaRakentaminen - Aerial Equipment
    • IFC-luokitusObjekti
    • Uniclass 2015 -koodiTE_30_30_60_60
    • Uniclass 2015 -kuvausScissor lifts
    • CSI MasterFormat 2014 -koodi14 83 16
    • CSI MasterFormat 2014 -nimikeScissor Lift Platforms
    • OmniClass-numero23-23 13 11 19 15
    • OmniClass-nimikeScissor Platform Lifts
    • CSI UniFormat II -koodiG
    • CSI UniFormat II -nimikeSITEWORK