Julkaise tuotteesi
Bathtub Space Scene 155
Bathtub Space Scene 155
Bathtub Space Scene 155
Bathtub Space Scene 155
Bathtub Space Scene 155
Bathtub Space Scene 155
Bathtub Space Scene 155
Bathtub Space Scene 155

    Bathtub Space Scene 155

    Freestanding bathtub with an oval shape and modern lines that offers a relaxing space where comfort and exclusivity come together.

    The Space bathtub is a renowned Hidrobox design product that has brought distinction to thousands of spaces of every sort.

    To enhance its versatility, the Plus Colour option is integrated, transforming the bathroom area into a space where colour takes centre stage.

    Tekniset tiedot
    • Freestanding bathtub made of Scene solid surface, a compact material based on resin and mineral fillers. Available in 8 formats, possibility of combining with wall shelves or floor totems as well as various equipment options. Made in a smooth texture and in a pure matt white colour, possibilities of exterior colours and now in Plus colour version with a wide range of Standard and Special colours.
    Tekniset tiedot
    • Yksilöity viitespace-155
    • TuoteperheBathtub
    • TuoteryhmäSpace Bathtub
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-11-18
    • Painoksen numero1
    • Korkeus (mm)62.5
    • Leveys (mm)87
    • Syvyys (mm)167
    Liittyviä
    • Ensisijainen materiaaliKiinteä pinta
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    • Nettopaino (kg)168
    Luokitus
    • BIMobject-luokkaSaniteetti - Kylpyhuoneet ja kylpylät
    • IFC-luokitusSaniteettiterminaali
    • Uniclass 2015 -koodiPr_40_20_06_08
    • Uniclass 2015 -kuvausBaths
    • CSI MasterFormat 2014 -koodi22 41 19
    • CSI MasterFormat 2014 -nimikeResidential Bathtubs
    • OmniClass-numero23-31 15 00
    • OmniClass-nimikeBathtubs