Julkaise tuotteesi
Recessed Ballroom Series Floor Boxes, 8-Gang 20,000 lb Cover, Carpet Flooring

Recessed Ballroom Series Floor Boxes, 8-Gang 20,000 lb Cover, Carpet Flooring

The CFB8 series of floor boxes is the ideal solutions for environments which require recessed activation with cover load ratings exceeding the UL benchmark of 300lbs. The Hubbell CFB8 Ballroom series box is an ideal solution for heavily burdened traffic areas which require an architectural finish. Our 20,000lb (with a 2x safety factor) load rating and 8 gangs of capacity make the CFB8 series ideal for heavy abuse applications such as money carts in casinos, book carts in libraries and automobiles in show rooms.

CFB8 Ballroom Series Features
  • 20,000 lb cover load rating with 2x safety factor (40,000 lbs)
  • 8 gangs of connectivity
  • Twelve 1”, 1 ¼”, 1 ½” Concentric Knockouts
  • Removable device mounting plates for easy installation
  • Individual or multi-gang pass throughs
  • Machined aluminum covers
  • cULus 514A Listed and scrub water approved for carpet, tile and wood floors
  • Leveling feet provide before pour adjustment
  • Accepts industry standard wallplates

Applications
  • Ballrooms
  • Auto Dealerships
  • Casinos
  • Libraries
  • Exhibition Centers
  • Conference Centers
Tekniset tiedot
  • Yksilöity viitehubbell-cfb8fc1
  • TuoteperheFloor Boxes
  • TuoteryhmäFloor Box - Recessed
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2015-09-28
  • Painoksen numero1
  • Korkeus (tuumaa)6.95
  • Leveys (tuumaa)15
  • Syvyys (tuumaa)13
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu
  • IFC-luokitusSähkönjakelu
  • UNSPSC-nimiElectrical boxes
  • UNSPSC-koodi39121303
  • CSI MasterFormat 2014 -koodi26 05 33.16
  • CSI MasterFormat 2014 -nimikeBoxes for Electrical Systems
  • OmniClass-numero23-35 33 15
  • OmniClass-nimikeElectrical Junction Boxes

Alueellinen saatavuus

Pohjois-Amerikka