Julkaise tuotteesi
Hubbell Wall Duct Series and Fittings

Hubbell Wall Duct Series and Fittings

The Hubbell Wall Duct is a UL Listed metal raceway system designed for the enclosure of wiring of MRI or X-Ray equipment in medical applications.
The system provides complete lay-in wiring capability in order to accommodate the large cables and connectors used in today’s installations.
Hubbell Wall Duct is available in either flush or surface mount and a combination will usually be required on any job. Vertical runs in the walls are usually flush mounted with horizontal runs on walls and all duct in ceiling plenum are typically surface type.
Wall Duct is available in ferrous steel and non-ferrous aluminum versions.
Lay in wiring accommodates large cables and connectors to connect equipment
  • Corrosion resistant galvanneled A60 steel or non ferrous aluminum versions
  • Flush (primarily wall) and Surface (primarily ceiling) mount provides flexibility to address specific equipment placement and unique room design requirements
  • Hubbell Wall Duct is utilized with Hubbell Trench Duct
  • Packaging and labeling by project floor and room is available
Tekniset tiedot
  • Yksilöity viitehubbell-wallduct
  • TuoteperheDuct Products
  • TuoteryhmäWall Duct
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2015-09-28
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu
  • IFC-luokitusSähkönjakelu
  • UNSPSC-nimiElectrical boxes
  • UNSPSC-koodi39121303
  • CSI MasterFormat 2014 -koodi26 05 33.16
  • CSI MasterFormat 2014 -nimikeBoxes for Electrical Systems
  • OmniClass-numero23-35 33 15
  • OmniClass-nimikeElectrical Junction Boxes