Julkaise tuotteesi
H-Shield HD Composite CG - Cover Board

H-Shield HD Composite CG - Cover Board

Hunter H-Shield HD Composite CG is composed of two products, H-Shield HD, a 1⁄2″ high-density polyiso cover board that is manufactured on-line to H-Shield CG, a premium performance faced polyiso creating a monolithic composite panel (CGF). H-Shield HD Composite CG products are available in 47.5″ X 47.5″ and 47.5″ X 95.5″ panels in thicknesses from 1.5″ to 4″ for total R-value in one layer from 11.1 to 23.0. See Technical Data Sheet below for more information.Codes & Compliances ASTM C 1289 Type IVInternational Building Code (IBC) Chapter 26Miami Dade County Product Control ApprovedState of Florida Product Approval No. FL 5968California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
Tekniset tiedot
  • Codes & Compliances

    • ASTM C 1289 Type IV
    • International Building Code (IBC) Chapter 26
    • Miami Dade County Product Control Approved
    • State of Florida Product Approval No. FL 5968
    • California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
Tekniset tiedot
  • Yksilöity viiteh-shield-hd-composite-cg-polyiso-cover-board
  • TuoteperheRoof Products
  • TuoteryhmäRoof Insulation Panel
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-09-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Kattotarvikkeet
  • IFC-luokitusKatto
  • ETIM-koodiEG020300
  • ETIM-nimiBuilding - Roofing materials
  • Uniclass 2015 -koodiEF_30_10
  • Uniclass 2015 -kuvausRoofs
  • CSI MasterFormat 2014 -koodi07 41 00
  • CSI MasterFormat 2014 -nimikeRoof Panels
  • OmniClass-numero23-13 39 31
  • OmniClass-nimikeRoof Membranes

Alueellinen saatavuus

Pohjois-Amerikka