Julkaise tuotteesi
Tapered H-Shield CG -- Roof Insulation Panel

Tapered H-Shield CG -- Roof Insulation Panel

Hunter Tapered H-Shield CG is a sloped rigid roof insulation panel composed of a closed cell polyisocyanurate foam core manufactured on-line to a premium performance coated glass facer on both sides. This product promotes positive drainage and prevents ponding on flat roofs. Variety of slopes available including 1/8″, 1/4″ and 1/2″ per foot. See Technical Data Sheet below for more information.Codes & Compliances ASTM C 1289 Type II, Class 2 Grade 2 (20 psi) or Grade 3 (25 psi)International Building Code (IBC) Chapter 26State of Florida Product Approval Number FL 5968Miami Dade County Product Control ApprovedCalifornia Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
Tekniset tiedot
  • Codes & Compliances

    • ASTM C 1289 Type II, Class 2 Grade 2 (20 psi) or Grade 3 (25 psi)
    • International Building Code (IBC) Chapter 26
    • State of Florida Product Approval Number FL 5968
    • Miami Dade County Product Control Approved
    • California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
Tekniset tiedot
  • Yksilöity viitetapered-h-shield-cg-roof-insulation
  • TuoteperheRoof Products
  • TuoteryhmäRoof Insulation Panel
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-09-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Kattotarvikkeet
  • IFC-luokitusKatto
  • ETIM-koodiEG020300
  • ETIM-nimiBuilding - Roofing materials
  • Uniclass 2015 -koodiEF_30_10
  • Uniclass 2015 -kuvausRoofs
  • CSI MasterFormat 2014 -koodi07 41 00
  • CSI MasterFormat 2014 -nimikeRoof Panels
  • OmniClass-numero23-13 39 31
  • OmniClass-nimikeRoof Membranes

Alueellinen saatavuus

Pohjois-Amerikka