Julkaise tuotteesi
Bollards M30/M50 Fixed, Removable
HySecurity

Bollards M30/M50 Fixed, Removable

Bollards M30/M50 

Fixed and Removable bollards Permits free movement of pedestrian traffic, while protecting from accidental and malicious threats.

Tekniset tiedot
  • Features:

    Choice: Architects and designers have options, including a variety of finishes, lighting designs, and foundations. 

    Clearance: Shallow mount bollards when working around buried utilities, deep mount bollards for the smallest footprint. 

    Freedom: Removable bollards allow occasional vehicle traffic without sacrificing security. 

    Security: Fixed bollards protect buildings and equipment while adding to the overall aesthetic of the facility. 

    Made in USA: Designed, tested and built within USA from globally sourced materials.

    • Bollards
    • Security barriers
    • Crash-certified
    • High-security bollards
    • Safety and architectural bollards
    • Anti-terrorist applications
    • Landscape bollards
    • Bollard covers
    • Government installations
    • Commercial facilities
    • HVM
    • Hostile Vehicle Mitigation
    • Crash Rated
Tekniset tiedot
  • Yksilöity viitebollards-m30-m50
  • TuoteperheIndustrial Security Gate Operator
  • TuoteryhmäHostile Vehicle Mitigation
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-01-21
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaTekniikka ja infrastruktuuri - Tietarvikkeet
  • ETIM-koodiEC012059
  • ETIM-nimiBollard
  • Uniclass 2015 -koodiPr_20_76_08_51
  • Uniclass 2015 -kuvausMetal bollards
  • CSI MasterFormat 2014 -koodi34 71 13.16
  • CSI MasterFormat 2014 -nimikeVehicle Crash Barriers
  • OmniClass-numero23-39 11 11 17
  • OmniClass-nimikeTraffic Control

Alueellinen saatavuus

Pohjois-Amerikka
Kanada
Yhdysvallat