Julkaise tuotteesi
Control 47HC - High Ceiling Loudspeaker
Control 47HC - High Ceiling Loudspeaker
Control 47HC - High Ceiling Loudspeaker
Control 47HC - High Ceiling Loudspeaker
Control 47HC - High Ceiling Loudspeaker
Control 47HC - High Ceiling Loudspeaker
Control 47HC - High Ceiling Loudspeaker
Control 47HC - High Ceiling Loudspeaker
Control 47HC - High Ceiling Loudspeaker
Control 47HC - High Ceiling Loudspeaker

    Control 47HC - High Ceiling Loudspeaker

    High Ceiling Loudspeaker
    The Control 47HC features a narrow 75° coverage pattern ideal for use in highly reverberant spaces and high ceiling applications. This focused pattern helps minimize sound reflecting off of room surfaces as well as, time arrival anomalies from adjacent loudspeakers resulting in improved speech intelligibility. The Control 47HC features the same sonic character the Control 47C/T and is ideal for busy transit centers or large convention center spaces.

    FEATURES

    • Well-Defined Narrow Coverage Pattern, Ideal for High Ceilings
    • Provides Improved Sound Quality/Intelligibility in Reverberant Spaces
    • Proprietary Conical RBI® Technology for Consistent Pattern Control
    • Elegant design fits any décor
    Tekniset tiedot
    • Yksilöity viiteControl-47HC-High-Ceiling-Loudspeaker
    • TuoteperheInstalled Sound
    • TuoteryhmäCeiling Speakers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-01-06
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaElektroniikka - Audioelektroniikka
    • IFC-luokitusObjekti
    • ETIM-koodiEC000682
    • ETIM-nimiLoudspeaker set
    • UNSPSC-nimiAudio and visual presentation and composing equipment
    • UNSPSC-koodi4511
    • Uniclass 2015 -koodiPr_70_75_36_50
    • Uniclass 2015 -kuvausLoudspeakers
    • CSI MasterFormat 2014 -koodi11 52 00
    • CSI MasterFormat 2014 -nimikeAudio-Visual Equipment
    • OmniClass-numero23-37 15 29 11 13
    • OmniClass-nimikeLoudspeakers