Julkaise tuotteesi
STIVI LED 10W-NW-O ceiling light
STIVI LED 10W-NW-O ceiling light
STIVI LED 10W-NW-O ceiling light
STIVI LED 10W-NW-O ceiling light
STIVI LED 10W-NW-O ceiling light
STIVI LED 10W-NW-O ceiling light
    Kanlux

    STIVI LED 10W-NW-O ceiling light

    The Kanlux STIVI LED ceiling light will provide you with lighting where standard luminaires may fail. It is characterised by high luminous efficacy of 130lm/W, a high level of protection - IP65 and impact protection rating of IK08. Kanlux STIVI LED luminaire can be used outdoors (on balconies, terraces, patios, open arbours), in corridors and staircases, as well as in places with increased humidity (laundry rooms, changing rooms and passageways at swimming pools). Additional advantages include: 5-year warranty and 50,000 hours of light source life in the luminaire, as well as the option of choosing a version with a motion sensor. We recommend it as a high-end investment product or for professional domestic use.
    Tekniset tiedot
    • Yksilöity viite35004
    • TuoteperheSTIVI LED
    • TuoteryhmäLighting
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-06-23
    • Painoksen numero1
    • Korkeus (mm)62
    Liittyviä
    • Suunniteltu:Kiina
    • Valmistettu:Kiina
    • Nettopaino (kg)0.48
    Luokitus
    • BIMobject-luokkaValaistus - Kattoon kiinnitettävät
    • ETIM-koodiEC002892
    • ETIM-nimiCeiling-/wall luminaire