Julkaise tuotteesi
Echelon® 70" H pivot shower door with 5/16"-thick glass
Kohler

Echelon® 70" H pivot shower door with 5/16"-thick glass

The Echelon pivot shower door creates an open, airy look with its minimalist frameless design and ultra-low threshold. Designed for easy personalization, Echelon doors are available in a full range of KOHLER finishes and height and glass options, so you can choose the ideal door for your space. This adjustable-width door allows for simpler installation. The 5/16"-thick Crystal Clear glass features a rectangular grille design imprinted on the glass surface and offers a luxurious, heavier feel.

Features

  • Frameless design emphasizes glass and creates a sleek, minimalist look
  • Ultra-low threshold creates easy entry and exit to the showering space
  • SealNetik™ full-length magnetic seal keeps door firmly closed, providing excellent water containment
  • Back-to-back 11-5/8" (295 mm) vertical handles
  • Tempered glass ensures enhanced safety and durability
  • CleanCoat®+ glass coating creates a hydrophobic barrier that repels water, soap scum, and residue, saving time and protecting shower doors 10 times longer than original CleanCoat. (Based on 2021 internal wear/abrasion testing using a microfiber cloth.)
  • Coordinates with other products in the Echelon collection

Material

  • Frameless, heavy 5/16" (8 mm) thick Crystal Clear tempered glass with easy-to-clean rectangular grille design imprinted on surface
  • Anodized aluminum prevents rust and corrosion

Installation

  • Fits opening widths 32" – 36" (813 – 914 mm)
  • 4" (102 mm) width adjustment
  • 3/8" (10·mm) out-of-plumb adjustability on each side simplifies installation
  • Door can be installed to open to the left or right to suit your bathroom layout
  • Requires mounting to double studs or wood backing
  • Not for use in hospitality
  • For residential use only

Ota yhteyttä brändiin Kohler

Tekniset tiedot
  • Yksilöity viiteKohler-K-30976-8G79
  • TuoteperheShower Doors
  • TuoteryhmäEchelon®
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-03-05
  • Painoksen numero1
  • Korkeus (tuumaa)70.05
  • Leveys (tuumaa)35.99
  • Syvyys (tuumaa)4.09
Liittyviä
  • Ensisijainen materiaaliMetalli
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSaniteetti - Kylpyhuonetarvikkeet
  • ETIM-koodiEG017210
  • ETIM-nimiBathroom and washroom accessories/fittings
  • Uniclass 2015 -koodiPr_40_20_06_79
  • Uniclass 2015 -kuvausShower enclosures
  • CSI MasterFormat 2014 -koodi10 28 19.16
  • CSI MasterFormat 2014 -nimikeShower Doors
  • OmniClass-numero23-31 17 17
  • OmniClass-nimikeShower Enclosures