Julkaise tuotteesi
Toilet armrests
Kohler

Toilet armrests

Retain your independent lifestyle with KOHLER® toilet armrests. These attractive armrests mount easily between the toilet bowl and seat and provide support for the user when preparing to both sit on and dismount from the toilet, plus the arms easily raise up out of the way when not in use. An easy-to-clean textured coating ensures a positive grip for your hands. KOHLER® toilet armrests support a total weight of 530 pounds and offer a roomy opening width of 18" so you can sit with relaxed comfort.

Features

  • 18" (457 mm) width between arms provides room for user to sit comfortably
  • Arms can be easily raised to upright position when not in use
  • 530 lb total weight capacity
  • Easily installs between toilet bowl and seat – no need for mounting to wall or floor
  • Easy-to-clean textured coating extends length of arm supports for positive grip and user comfort
  • Fits select one- and two-piece KOHLER® toilets; not compatible with KOHLER® smart toilets

Material

  • Durable metal construction

Installation

  • Easy installation – no special tools required
  • For residential use only

Ota yhteyttä brändiin Kohler

Tekniset tiedot
  • Yksilöity viiteKohler-K-31636
  • TuoteperheToilet Fittings
  • TuoteryhmäKohler
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-02-12
  • Painoksen numero1
  • Korkeus (tuumaa)9
  • Leveys (tuumaa)22.43
  • Syvyys (tuumaa)15.5
Liittyviä
  • Ensisijainen materiaaliMuovi
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSaniteetti - WC-tarvikkeet
  • ETIM-koodiEC011039
  • ETIM-nimiAccessories, toilet support/handle
  • Uniclass 2015 -koodiSL_35_80_89
  • Uniclass 2015 -kuvausToilets
  • CSI MasterFormat 2014 -koodi22 41 13.13
  • CSI MasterFormat 2014 -nimikeResidential Water Closets
  • OmniClass-numero23-31 19 00
  • OmniClass-nimikeToilets