Julkaise tuotteesi
Emergency shower activated by a pull-rod FAID0009
Emergency shower activated by a pull-rod FAID0009

    Emergency shower activated by a pull-rod FAID0009

    Pull-rod operated emergency shower, for ceiling mounting, with water supply from the ceiling, valve operated by triangular handle, shower pipe with horizontal offset so that the handle is outside the water spray. Non-self-closing, the water flow is stopped by pushing up the handle. With wall bracket and emergency shower head, green EPS coated (RAL 6032). Complies with EN 15154, Part 1. Includes the "emergency shower" safety symbol on an adhesive label in compliance with ISO 3864, Part 1 and user instructions. Volumetric flow rate approx. 65 l/min at 1 bar pressure, approx. 110 l/min at 3 bar pressure, water connection G 3/4 B.
    Tekniset tiedot
    • Volume flow rate at 3 bar 1.83 liter per second
      Spout projection 195.00 mm
      Type of fitting Ceiling installation
      Type of connection Pipe connection
    Tekniset tiedot
    • Yksilöity viite2030019182
    • TuoteperheEmergency showers
    • TuoteryhmäWhole body showers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-11-10
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMessinki
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    • Nettopaino (kg)1.66
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkut
    • IFC-luokitusSaniteettiterminaali
    • Uniclass 2015 -koodiPr_40_20
    • Uniclass 2015 -kuvausSanitary fittings and accessories
    • OmniClass-numero23-29 37 15
    • OmniClass-nimikeEmergency Showers

    Alueellinen saatavuus

    Aasia Eurooppa Oseania Pohjois-Amerikka Afrikka