Julkaise tuotteesi
F3S-Mix self-closing wall-mounted mixer F3SM2002
F3S-Mix self-closing wall-mounted mixer F3SM2002

    F3S-Mix self-closing wall-mounted mixer F3SM2002

    F3S-Mix self-closing wall-mounted mixer DN 15 as single-mixer for wall mounting, for shower facilities. Self-closing mixing cartridge, hydraulically controlled, piston-free design, self-closing, stepless configuration of flow duration. With adjustable temperature stop. Connects to hot and cold water. Housing with hand shower connection G 1/2 B, high-polished chromium-plated brass. With adjustable connections, with backflow preventer, strainers and screw rosettes.
    Tekniset tiedot
    • Type of mounting      Wall mounting
      Type of operation      Manual operation
      Position of water connection      From backside
      Diameter nominal      DN 15
      Calculation flow rate cold water      0.15 liter per second
      Calculation flow rate hot water      0.15 liter per second
      Functional principle      Hydraulic self-closing
      Minimum flow pressure      1.00 bar
      Volume flow rate at 3 bar      0.25 liter per second
      Inlet size      G 1/2 B
      Type of mixing      With mixing
      Adjustable flow time      Yes
      Material fitting      Brass
      Sound insulation      No
      Surface finish fitting      Chromed
      Thermal disinfection      No
      Protective shutdown      No
      Maximum flow time      35.00 seconds
      Minimum flow time      5.00 seconds
      Circulation      No
      Additional connections      No
      Connection with pay water dispenser      Not possible
      Shower pipe draining      No
      Type of shower      Wall fitting

    Tekniset tiedot
    • Yksilöity viite2030036202
    • TuoteperheShowers
    • TuoteryhmäSelf closing showers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-04-29
    • Painoksen numero1
    • Leveys (mm)202
    Liittyviä
    • Ensisijainen materiaaliMessinki
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    • Nettopaino (kg)2
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkut
    • Uniclass 2015 -koodiPr_40_20_87_78
    • Uniclass 2015 -kuvausShower manual water supply sets

    Alueellinen saatavuus

    Aasia Eurooppa Oseania Pohjois-Amerikka Afrikka