Julkaise tuotteesi
F3S self-closing gate valve F3SV2004
F3S self-closing gate valve F3SV2004

    F3S self-closing gate valve F3SV2004

    F3S self-closing straight-way valve DN 15 for surface mounting for shower facilities. Self-closing functional part, hydraulically controlled, piston-free design, self-closing, stepless adjustment of flow duration. For connection to pre-mixed hot water or cold water. Casing including changeable valve seat, with internal thread G 1/2, high-polished chromium-plated brass.
    Tekniset tiedot
    • Type of mounting Pipe mounting
      Type of operation Manual operation
      Position of water connection From bottom
      Diameter nominal DN 15
      Calculation flow rate cold water 0.15 liter per second
      Functional principle Hydraulic self-closing
      Minimum flow pressure 1.00 bar
      Volume flow rate at 3 bar 0.20 liter per second
      Inlet size G-1-2
      Type of mixing No mixing
      Adjustable flow time Yes
      Material fitting Brass
      Sound insulation No
      Surface finish fitting Chromed
      Thermal disinfection No
      Protective shutdown No
      Maximum flow time 35.00 seconds
      Minimum flow time 5.00 seconds
      Circulation No
      Hygiene flushing No
      Additional connections No
      Connection with pay water dispenser Not possible
      Shower pipe draining No
      Type of shower Wall fitting

    Tekniset tiedot
    • Yksilöity viite2030037525
    • TuoteperheShowers
    • TuoteryhmäSelf closing showers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-01-28
    • Painoksen numero1
    • Leveys (mm)37
    Liittyviä
    • Ensisijainen materiaaliMessinki
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    • Nettopaino (kg)0.54
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkut
    • Uniclass 2015 -koodiPr_40_20_87_78
    • Uniclass 2015 -kuvausShower manual water supply sets

    Alueellinen saatavuus

    Aasia Eurooppa Oseania Pohjois-Amerikka Afrikka