Julkaise tuotteesi
Thermostatic single-lever pillar mixer F4LT1002
Thermostatic single-lever pillar mixer F4LT1002

    Thermostatic single-lever pillar mixer F4LT1002

    F4LT-Med thermostatic single lever mixer as DN 15 pillar mixer for sanitary facilities in the healthcare and nursing sectors, with 148 mm lever. Thermostat-controlled mixer cartridge with expansion element and active scald protection, fail-safe against backflow as well as adjustable and turn-proof temperature stop, and ceramic disc technology. Without additional backflow preventer for optimised drinking water hygiene. Lever cap in ergonomic bracket design, with slight curvature in the front and basalt-grey coating, in line with two-senses principle (tactile and visual). For connection to hot water and cold water via hoses, includes strainers. Tap optimised for cleaning, all-metal construction, polished chromium-plated low-lead brass (lead proportion ≤ 0.2%), with volume-reduced water flow without nickel coating. Laminar jet controller with integrated flow rate controller 8.0 l/min, projection 135 mm.
    Tekniset tiedot
    • With backflow preventer no
      Depressurised no
      With filter yes
      Functional principle manual
      Diameter nominal DN 15
      Inlet size G 3/8
      Locking mechanism Top section, ceramic
      Material fitting brass-look
      Minimum flow pressure 1 bar
      Type of mixing with thermostat
      Pop-up waste set no
      With rosettes/cover plate no
      Spout fixed
      Surface finish fitting chromed
      Surface treatment fitting polished
      Temperature limit yes
      Type of mounting tap hole
      Type of operation manual operation
      Type of tap pillar tap
      Volume flow rate at 3 bar 0.13 l/s
      Water connection hose (gland nut)
      Accent colour none
      Basic colour chrome-look (glossy)
    Tekniset tiedot
    • Yksilöity viite2030066749
    • TuoteperheTaps
    • TuoteryhmäManual taps medical
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-09-24
    • Painoksen numero1
    • Korkeus (mm)225
    • Leveys (mm)50
    Liittyviä
    • Ensisijainen materiaaliMessinki
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    • Nettopaino (kg)2.19
    Luokitus
    • BIMobject-luokkaSaniteetti - Hanat/kraanat/messinkiesineet
    • Uniclass 2015 -koodiPr_40_20_87_98
    • Uniclass 2015 -kuvausWashbasin taps

    Alueellinen saatavuus

    Aasia Eurooppa Oseania Pohjois-Amerikka Afrikka