Julkaise tuotteesi
EXOS Foam soap dispenser EXO625B
EXOS Foam soap dispenser EXO625B

    EXOS Foam soap dispenser EXO625B

    EXOS electronic soap dispenser for wall mounting, stainless steel, surface satin finished, front black toughened safety glass, material thickness 1.2 mm, inspection window on the side, cylinder lock with key, with non-contact opto-electronically controlled proximity sensor, LED indicator for low battery status, requires four 1.5 V (=6 V) AA batteries, suitable for liquid soap or lotion, 800 ml refill container, dispenses between 0.6 and 1.1 ml depending on the soap used, mounting height at least 300 mm above the washbasin or tabletop, mounting materials included.
    Tekniset tiedot
    • filling quantity 800
      filling quantity uom ml
      lock key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.2 mm
      number of batteries 4
      overall depth 120 mm
      overall height 325 mm
      overall width 120 mm
      surface finish satin finished
      type of batteries AA Mignon battery 1.5 V
      type of consumable liquid soap
      type of fixing screw
      type of mounting wall mounting
      type of operation sensor operation
      type of soap container integrated refillable tank
      accent colour black
      basic colour stainless steel
    Tekniset tiedot
    • Yksilöity viite3600008774
    • TuoteperheAccessories
    • TuoteryhmäSoap dispensers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-09-04
    • Painoksen numero1
    • Korkeus (mm)325
    • Leveys (mm)120
    • Syvyys (mm)120
    Liittyviä
    • Ensisijainen materiaaliRuostumaton teräs
    • Toissijainen materiaaliLasi
    • Suunniteltu:Arabiemiirikunnat
    • Valmistettu:Arabiemiirikunnat
    • Nettopaino (kg)2.75
    Luokitus
    • BIMobject-luokkaSaniteetti - Annostelijat
    • Uniclass 2015 -koodiPr_40_70_22_81
    • Uniclass 2015 -kuvausSoap dispensers

    Alueellinen saatavuus

    Aasia Eurooppa Oseania Pohjois-Amerikka Afrikka