Julkaise tuotteesi
Ceramic Slab/ Serie_Diamond
Laminam

Ceramic Slab/ Serie_Diamond

The collection Diamond is defined by the notion of “Foreverness,” lasting the test of time like the durability of Laminam surfaces, and the feeling of being “special,” invoking intimate moments in the spaces where people spend their precious time. Diamond series, is the result of tireless talent and artistic research dedicated to transmitting and sharing moments of extraordinary well-being.

An entirely new collection to help create and share unforgettable ‘Diamond’ moments, capable of permeating and becoming eternal in any design project.

Ota yhteyttä brändiin Laminam

Tekniset tiedot
  • Laminam 3 (nominal thickness 3mm)

    Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge.

    Laminam 3+ (nominal thickness 3,5mm)

    Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge and with a structural reinforcement in inert material (fiberglass blanket bonded at the back).

    Laminam 5 (nominal thickness 5,8mm)

    Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge.

    Laminam 5+ (nominal thickness 6,2mm)

    Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge and with a structural reinforcement in inert material (fiberglass blanket bonded at the back).

    Laminam 12+ (nominal thickness 12,5mm)

    Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge and with a structural reinforcement in inert material (fiberglass blanket bonded at the back).

    Laminam 20+ (nominal thickness 20,5mm)

    Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge and with a structural reinforcement in inert material (fiberglass blanket bonded at the back).

Tekniset tiedot
  • Yksilöity viiteceramic-slab-serie-diamond
  • TuoteperheSerie
  • TuoteryhmäDiamond
  • TyyppiRakennusmateriaalit
  • Julkaisupäivä2024-02-20
  • Painoksen numero1
  • Korkeus (mm)3000
  • Leveys (mm)1000
Liittyviä
  • Ensisijainen materiaaliKeramiikka
  • Toissijainen materiaaliFiberglass
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Tiili
  • IFC-luokitusRakennuselementti
  • Uniclass 2015 -koodiPr_35_93_96_63
  • Uniclass 2015 -kuvausPorcelain tiles
  • CSI MasterFormat 2014 -koodi12 42 13
  • CSI MasterFormat 2014 -nimikeCeramics
  • OmniClass-numero23-15 17 13 13 17 11
  • OmniClass-nimikePorcelain Tile Flooring