Julkaise tuotteesi
CLUSTER DOWNLIGHT, Recessed Linear Downlight
Lumenwerx

CLUSTER DOWNLIGHT, Recessed Linear Downlight

4.6 / 5 tähteä4.6(5 arvostelua)
Clusters recessed downlights include linear downlights, planar downlights, and linear adjustable, all in various cell configurations. Downlights offer a choice of soft- and sharp-edge optics, multiple beam spreads and subtle aperture treatments. Nominal light output is 200 lumens per cell at over 80 LPW; total output ranges up to 1800 lumens in a linear configuration and to 5000 lumens for the largest array. Recessed Clusters can install in a variety of ceiling types and materials, with either an integral driver or a remote driver that is capable of powering multiple luminaires.
Tekniset tiedot
  • SIZE: 1X1, 1X2, 1X3, 1X5, 1X10, 2X2, 3X3, 5X5 LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE MOUNTING: DOWNLIGHTS, RECESSED CLUSTER TYPE: CLUSTER LINEAR, CLUSTER PLANAR, CLUSTER ADJUSTABLE OPTICS: REF, SOF
Tekniset tiedot
  • Yksilöity viiteCLUR01
  • TuoteperheRecessed
  • TuoteryhmäCluster Downlight
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-10-28
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Suunniteltu:Kanada
  • Valmistettu:Kanada
Luokitus
  • BIMobject-luokkaValaistus - Valaistus
  • IFC-luokitusValaisin
  • UNSPSC-nimiRecessed lighting
  • UNSPSC-koodi39111505
  • Uniclass 2015 -koodiPr_70_70_48_71
  • Uniclass 2015 -kuvausRecessed luminaires
  • CSI MasterFormat 2014 -koodi26 51 00
  • CSI MasterFormat 2014 -nimikeInterior Lighting
  • OmniClass-numero23-35 47 11
  • OmniClass-nimikeLighting Fixtures