Julkaise tuotteesi
CLUSTER DOWNLIGHT, Recessed Planar Downlight
Lumenwerx

CLUSTER DOWNLIGHT, Recessed Planar Downlight

Clusters recessed downlights include linear downlights, planar downlights, and linear adjustable, all in various cell configurations. Downlights offer a choice of soft- and sharp-edge optics, multiple beam spreads and subtle aperture treatments. Nominal light output is 200 lumens per cell at over 80 LPW; total output ranges up to 1800 lumens in a linear configuration and to 5000 lumens for the largest array. Recessed Clusters can install in a variety of ceiling types and materials, with either an integral driver or a remote driver that is capable of powering multiple luminaires.
Tekniset tiedot
  • SIZE: 1X1, 1X2, 1X3, 1X5, 1X10, 2X2, 3X3, 5X5 LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE MOUNTING: DOWNLIGHTS, RECESSED CLUSTER TYPE: CLUSTER LINEAR, CLUSTER PLANAR, CLUSTER ADJUSTABLE OPTICS: REF, SOF
Tekniset tiedot
  • Yksilöity viiteCLUR22
  • TuoteperheRecessed
  • TuoteryhmäCluster Downlight
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-10-28
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Suunniteltu:Kanada
  • Valmistettu:Kanada
Luokitus
  • BIMobject-luokkaValaistus - Valaistus
  • IFC-luokitusValaisin
  • UNSPSC-nimiRecessed lighting
  • UNSPSC-koodi39111505
  • Uniclass 2015 -koodiPr_70_70_48_71
  • Uniclass 2015 -kuvausRecessed luminaires
  • CSI MasterFormat 2014 -koodi26 51 00
  • CSI MasterFormat 2014 -nimikeInterior Lighting
  • OmniClass-numero23-35 47 11
  • OmniClass-nimikeLighting Fixtures