Julkaise tuotteesi
POP COLOR, Surface Square 1x1, Direct
Lumenwerx

POP COLOR, Surface Square 1x1, Direct

POP Color features a 4 ¾" deep painted housing with a uniformly luminous diffuser that sits flush or drops up to 4" below. The diffuser and light engine form a fully enclosed unit secured by a twist-and-lock mechanism for easy maintenance with no exposed hardware. POP Color delivers up to 125 LPW and is available in nine standard housing colors, as well as custom finishes. POP Color offers a choice of round or square housings in nominal 12", 24", 36 and 48" sizes. All are suitable surface or pendant mounting with direct or direct/indirect light distributions. Diffuser drops are 1", 2", 3" or 4" below the edge of the housing. A broad range of color temperature, light output, electrical, and control options is offered. Each output option maintains the same diffuser brightness across different luminaire sizes providing a visually consistent hierarchy of scale.
Tekniset tiedot
  • SIZE: 1'X1', 12", 2'X2', 24", 36", 48" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA MOUNTING: SURFACE, PENDANT OPTICS: ULO
Tekniset tiedot
  • Yksilöity viitePCSQS-11
  • TuoteperheSurface
  • TuoteryhmäPop Color
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-10-14
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Suunniteltu:Kanada
  • Valmistettu:Kanada
Luokitus
  • BIMobject-luokkaValaistus - Kattoon kiinnitettävät
  • IFC-luokitusValaisin
  • UNSPSC-nimiLighting Fixtures and Accessories
  • UNSPSC-koodi3911
  • Uniclass 2015 -koodiPr_70_70_48_85
  • Uniclass 2015 -kuvausSurface luminaires
  • CSI MasterFormat 2014 -koodi26 51 00
  • CSI MasterFormat 2014 -nimikeInterior Lighting
  • OmniClass-numero23-35 47 11
  • OmniClass-nimikeLighting Fixtures
  • CSI UniFormat II -koodiD5020
  • CSI UniFormat II -nimikeLighting & Branch Wiring