Julkaise tuotteesi
Casement Window Curtain Wall Panel Model SI7202

Casement Window Curtain Wall Panel Model SI7202

4.6 / 5 tähteä4.6(9 arvostelua)

Casement windows are one of the most popular window styles in the world today. This system has been in existence since the beginning of the 18th century. First constructed out of iron and true leaded divisions, the casement window was only for the very wealthy. However, the industrial revolution changed this due to the introduction of mass production of glass and wooden frames. Today wooden casement windows are still very popular, but will rot, warp, possibly succumb to termites, and require stain or paint maintenance. To avoid these flaws all Solar Innovations® casement windows are made from an aluminum thermal frame, which helps with insulation and protection from the elements.

Tekniset tiedot
  • Yksilöity viitesolar-casement-window-curtain-wall-sl7202
  • TuoteperheSolar Innovations
  • TuoteryhmäCasement Windows
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-01-28
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Toissijainen materiaaliLasi
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaIkkunat - Casement Window
  • IFC-luokitusIkkuna
  • UNSPSC-nimiCasement windows
  • UNSPSC-koodi30171606
  • CSI MasterFormat 2014 -koodi08 51 13
  • CSI MasterFormat 2014 -nimikeAluminum Windows
  • OmniClass-numero23-17 13 13 23
  • OmniClass-nimikeMetal Casement Windows
  • CSI UniFormat II -koodiB2020
  • CSI UniFormat II -nimikeExterior Windows