Julkaise tuotteesi
Decorative Elements Cross Grid

Decorative Elements Cross Grid

SDLs,  grids and interior muntins enhance the look of any glass structure. Grids are available in three standard types: Ogee, Traditional, and Colonial.

Solar Innovations® offers two types of grids: interior muntins and exterior grids with interior simulated divided lites (SDLs).Place the interior muntins in the airspace between two panes of glass. We for these grids into almost any style, including radius designs, such as a Palladian or a radius arch. Muntins are available in Solar Innovations®‘s five standard paint colors, unfinished aluminum, and anodized finishes: clear and dark bronze. Interior muntins are typically more cost effective and are easier to clean. As a result, they are excellent choices for rooms that easily become dirty, such as a greenhouse.

Tekniset tiedot
  • Yksilöity viitesolar-decorative-element-cross-grid
  • TuoteperheSolar Innovations
  • TuoteryhmäSDLs Grids and Interior Muntins
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-01-28
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaIkkunat - Window Grille
  • IFC-luokitusIkkuna
  • UNSPSC-nimiWindows
  • UNSPSC-koodi301716
  • CSI MasterFormat 2014 -koodi08 50 00
  • CSI MasterFormat 2014 -nimikeWindows
  • OmniClass-numero23-17 13 11
  • OmniClass-nimikeWindow Components 

Alueellinen saatavuus

Pohjois-Amerikka