STD2 Series with UVC
With scientifically proven germicidal capabilities and 99.99%-100% surface kill rate via UVC/UVV bulbs, the Mars UVC®® eradicates pathogens, reduces VOC odors, and provides the assurance of superior sanitation. In addition, Mars UVC®® sterilizes up to 99.99% of airborne bio-contaminants with multiple passes. It reduces accumulation of pathogens on the exposed surface of the air curtain’s internal components and minimizes pathogen redistribution.
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Anguilla |
Antigua ja Barbuda |
Aruba |
Bahamasaaret |
Barbados |
Belize |
Bermuda |
Brittiläiset Neitsytsaaret |
Caribbean Netherlands |
Caymansaaret |
Costa Rica |
Curaçao |
Dominica |
Dominikaaninen tasavalta |
El Salvador |
Grenada |
Grönlanti |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaika |
Kanada |
Kuuba |
Martinique |
Meksiko |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts ja Nevis |
Saint Lucia |
Saint Vincent ja Grenadiinit |
Saint-Barthélemy |
Saint-Martin |
Saint-Pierre ja Miquelon |
Sint Maarten |
Trinidad ja Tobago |
Turks- ja Caicossaaret |
Yhdysvallat |
Yhdysvaltain Neitsytsaaret |