Julkaise tuotteesi
Ready-Link Manifold System
Navien

Ready-Link Manifold System

  • Navien's Ready-Link Manifold System consists of pre-fabricated water and gas piping and fittings for use with 2 or more cascaded NPE Series tankless water heaters.
  • Compatible for installation with the Ready Link Rack or mounted on a wall
  • Reduce installation and costs with an all-inclusive manifold kit for cascaded systems
  • Designed for maximum DHW output of the allowable number of NPE Series units
  • Naviens' distributors have everything in stock for same day delivery. Since it's built onsite, contractors can carry it through the door of the installation site.
Tekniset tiedot
  • The Navien Ready Link Manifold System includes the following:

    • 2" Copper Pipe (for DHW) with 3/4" stubouts, cap, and coupling
    • 1-1/2" Iron Pipe (for Gas) with 3/4" ball valve connections, cap, and union
    • 3/4" DHW Service Valves and Adapters
    • Strut Channels with Hardware (for mounting on rack or wall)
    • 18" and 24" Corrugated Stainless Flex Connectors (for DHW)
    • 30" Gas Flex Connector
Tekniset tiedot
  • Yksilöity viiteReady-Link-Manifold-System
  • TuoteperhePlumbing, Rack, Manifold Systems
  • TuoteryhmäCommercial Tankless Manifold Systems
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-02-04
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Etelä-Korea
  • Valmistettu:Etelä-Korea
Luokitus
  • BIMobject-luokkaPutkityöt - Putket