Julkaise tuotteesi
Luce_Wall Painting
Luce_Wall Painting
    Novacolor

    Luce_Wall Painting

    Luce_Wall Painting is a decorative finish for interior with gentle and soft metallic effects; it is made of selected charges which ensure elegant games of lights and shades. The size and type of these metallic charges make Luce_Wall Painting a very elegant and cutting edge decorative finish, non-invasive, perfectly in line with the latest and most stylish trends in Interior Design.

    Ota yhteyttä brändiin Novacolor

    Tekniset tiedot
    • Luce_Wall Painting permits to achieve innovative chromatic solutions and visual and tactile sensations which make the surrounding locations surprisingly in line with the most modern trend of Interior Design. Luce_Wall Painting is an easy-to-apply product and allows both the professionals and the private decorators to easily achieve high-quality effects.
    Tekniset tiedot
    • Yksilöity viiteLuce-wall-painting
    • TuoteperheDecorative products
    • TuoteryhmäMetallics
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-03-08
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMaali
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Paint, Varnishes & Finishes
    • IFC-luokitusKoostumus
    • UNSPSC-nimiFinishing materials and products
    • UNSPSC-koodi301519
    • Uniclass 2015 -koodiSs_40_90_60_20
    • Uniclass 2015 -kuvausDecorative varnish or lacquer systems
    • CSI MasterFormat 2014 -koodi09 94 00
    • CSI MasterFormat 2014 -nimikeDecorative Finishing
    • OmniClass-numero23-15 21 11 13
    • OmniClass-nimikeTextured Paints
    • CSI UniFormat II -koodiC3010
    • CSI UniFormat II -nimikeWall Finishes