Julkaise tuotteesi
Underground Tank Carat XL

Underground Tank Carat XL

The Carat XL rainwater underground tank has been specially developed for rainwater harvesting. It is available in sizes 8,500 and 10,000 l, vehicle or lorry-bearing (combined with Telescopic dome shaft with cast iron lid or TRUCK).

  • Optimal tank geometry and statics due to CAD product development – equals highest stability
  • Unique fitting accuracy of the components
  • Dome opening with stainless steel profile for precision fit and secure mounting
  • Consistent quality due to constant production monitoring
  • Vehicle or lorry-bearing (combined with Telescopic dome shaft with cast iron lid or TRUCK)
  • Groundwater stable up to the middle of the tank thanks to extremely stable construction
  • Can be expanded as required
Tekniset tiedot
  • Carat XL underground tank

    Carat XL underground tank (8,500 and 10,000 litres) for rainwater harvesting.

    Seamless made of high-quality polyethylene (PE-LLD) - 100 % recyclable - made of one piece.

    Truck passable up to SLW 12.

    Numerous connection options DN 100/150/200. Larger connection pipes up to DN 300 on request.

    Dome opening with rotated stainless steel ring - patented - for extreme stability as well as highest fitting

    accuracy and assembly safety.

    Large entrance dome (360° rotatable) according to DIN 1989.

    Access opening Ø 800/650 mm, H = 610 mm.

    Sealed up to the top edge of the terrain in connection with telescopic dome shaft and profile seal.

    Tank casing with round grain gravel (max. grain size 8/16). Note the details in our instructions.

    Fabricate: GRAF Carat XL underground tank

    Volume [l]   Length [mm]   Width [mm]   Height [mm]   Weight [kg]
    8500   3500   2040   2695   380
    10000   3520   2240   2895   455
    13000   4000   2420   3075   600
Tekniset tiedot
  • Yksilöity viiteUnderground-Tank-Carat-XL
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-03-19
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Saksa
  • Valmistettu:Saksa
Luokitus
  • BIMobject-luokkaTekniikka ja infrastruktuuri - Vesi