Julkaise tuotteesi
REMO wood chair
REMO wood chair
REMO wood chair
REMO wood chair
REMO wood chair
    PLANK

    REMO wood chair

    4.9 / 5 tähteä4.9(18 arvostelua)

    REMO Wood chair is available in natural ash, white ash, walnut, grey or black stained. There is also the option of adding an optional upholstered cushion in fabric or leather. The chair is available both as a single chair and as a stacking chair.

    Remo is a moulded wood chair that combines Plank's tradition of craftsmanship with state-of-the-art manufacturing technologies. The German designer Konstantin Grcic uses the light weight of the moulded wood to create a simple and versatile chair. A characteristic feature of Remo is the form-fitting connection of the seat shell with the horizontally aligned backrest.

    The result is a stable and exceptionally comfortable chair. Remo is produced in two versions that are suitable for a variety of uses. The version with wooden legs gives the chair a warm and inviting look, is lightweight and also available stackable.

    Tekniset tiedot
    • Mod.‎ 1207-20

    Tekniset tiedot
    • Yksilöity viiteRemo-wood-Chair
    • TuoteperheRemo
    • TuoteryhmäChair
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-02-26
    • Painoksen numero1
    • Korkeus (mm)780
    • Leveys (mm)520
    • Syvyys (mm)480
    Liittyviä
    • Ensisijainen materiaaliVaneri
    • Suunniteltu:Italia
    • Valmistettu:Italia
    • Nettopaino (kg)4
    Luokitus
    • BIMobject-luokkaKalusteet - Tuolit, jakkarat & penkit
    • IFC-luokitusKalustuselementti
    • ETIM-koodiEG017960
    • ETIM-nimiFurniture
    • Uniclass 2015 -koodiEF_40_30
    • Uniclass 2015 -kuvausFurnishings
    • CSI MasterFormat 2014 -koodi12 00 00
    • CSI MasterFormat 2014 -nimikeFurnishings
    • OmniClass-numero23-21 00 00
    • OmniClass-nimikeFurnishings, Fixtures and Equipment Products
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
    Samankaltaisia tuotteita