Julkaise tuotteesi
ARMANI - BAIA 1200 mm wall-hung furniture fordeck-mounted basin mixers and over countertop washbasins
ARMANI - BAIA 1200 mm wall-hung furniture fordeck-mounted basin mixers and over countertop washbasins
ARMANI - BAIA 1200 mm wall-hung furniture fordeck-mounted basin mixers and over countertop washbasins
ARMANI - BAIA 1200 mm wall-hung furniture fordeck-mounted basin mixers and over countertop washbasins
    Roca

    ARMANI - BAIA 1200 mm wall-hung furniture fordeck-mounted basin mixers and over countertop washbasins

    4.4 / 5 tähteä4.4(7 arvostelua)

    1200 mm wall-hung furniture for over countertop washbasins and deck-mounted basin mixers

    Tekniset tiedot
    • This wall-hung vanity increases the sensation of luxury while maintaining a fresh, stylish look both offers functional solutions for all type of spaces and storage needs. This furniture designed for use with over countertop washbasins for 1-3 tapholes (Ref. A3270C6..0, Ref. A3270C6..2, or Ref. A3270C6..3) offers endless combinations with different kinds of faucets. Also incorporates two soft-close drawers: the upper drawer offer greater storage capacity thanks to the siphon space-saving system and several compartments, while the lower drawer can be customized by adding different-sized organization containers and trays designed specifically for this purpose (Ref. A856540128, Ref. A856541128 and Ref. A856542128). The exclusivity of the selection of finishes is highlighted with 3 options for exquisite back painted glass countertops that complement the lacquered finishes: Greige, Nero and Silver. Silver is a uniquely refined finish designed to create a distinctive, stylish look in the bathroom space. Greige, a balance of cold grey and warm beige, is a leitmotif in Giorgio Armani’s creations and is considered by many to be the ideal shade in interior design. Nero is a full-bodied, dark finish that adds a sober, sophisticated accent to the bathroom furniture and is the ideal complement to any of the Dark metallic or Shagreen Dark Metallic washbasin finishes.
    Tekniset tiedot
    • Yksilöity viiteA857220xxx
    • TuoteperheFurniture
    • TuoteryhmäBaia
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-04-29
    • Painoksen numero1
    • Korkeus (mm)610
    • Leveys (mm)590
    Liittyviä
    • Ensisijainen materiaaliMDF
    • Toissijainen materiaaliMDF
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaSaniteetti - Kylpyhuoneen yhdistelmäyksiköt
    • IFC-luokitusKalustuselementti
    • UNSPSC-nimiFurniture and Furnishings
    • UNSPSC-koodi56
    • Uniclass 2015 -koodiPr_40_30_78_05
    • Uniclass 2015 -kuvausBathroom furniture
    • CSI MasterFormat 2014 -koodi12 44 00
    • CSI MasterFormat 2014 -nimikeBath Furnishings
    • OmniClass-numero23-31 25 13
    • OmniClass-nimikeBathroom Cabinets
    • CSI UniFormat II -koodiE2010
    • CSI UniFormat II -nimikeFixed Furnishings