Julkaise tuotteesi
Marmorosso - Marmorino Venetian Plaster, Lime-Based Antique Marble Effect
Marmorosso - Marmorino Venetian Plaster, Lime-Based Antique Marble Effect
Marmorosso - Marmorino Venetian Plaster, Lime-Based Antique Marble Effect
Marmorosso - Marmorino Venetian Plaster, Lime-Based Antique Marble Effect
Marmorosso - Marmorino Venetian Plaster, Lime-Based Antique Marble Effect
    SAN DECO

    Marmorosso - Marmorino Venetian Plaster, Lime-Based Antique Marble Effect

    Marmorosso is a natural lime-based marmorino Venetian plaster that recreates the depth and movement of antique marble on interior walls. 

    Water-based and breathable, it is applied over primed plaster, concrete, or timber and can be finished plain or polished.

    marmorino, Venetian plaster, antique marble, lime plaster

      Tekniset tiedot
      • Marmorosso Marmorino is a mineral-and natural lime–based decorative plaster that brings the timeless elegance of antique marble to interior spaces.

        With its unique natural patterns and rich tones, it adds prestige, strength, and refined beauty to both residential and commercial interiors.

      Tekniset tiedot
      • Yksilöity viitedecorative-plaster-marmorosso-marmorino
      • TuoteperheDecorative
      • TuoteryhmäDecorative Plasters
      • TyyppiRakennusmateriaalit
      • Julkaisupäivä2025-11-07
      • Painoksen numero1
      Liittyviä
      • Ensisijainen materiaaliLaasti
      • Toissijainen materiaaliMaali
      • Suunniteltu:Turkki
      • Valmistettu:Turkki
      Luokitus
      • BIMobject-luokkaRakennusmateriaalit - Paint, Varnishes & Finishes
      • IFC-luokitusMateriaali
      • Uniclass 2015 -koodiPr_35_31_22
      • Uniclass 2015 -kuvausDecorative coatings
      • CSI MasterFormat 2014 -koodi09 94 00
      • CSI MasterFormat 2014 -nimikeDecorative Finishing
      • OmniClass-numero23-15 21 11 13
      • OmniClass-nimikeTextured Paints

      Alueellinen saatavuus

      Eurooppa Aasia Pohjois-Amerikka Etelä-Amerikka Afrikka