Julkaise tuotteesi
Vetonit - Cool Top - Passive Cooling Exposed Liquid Applied Roof Waterproofing Membrane
Vetonit - Cool Top - Passive Cooling Exposed Liquid Applied Roof Waterproofing Membrane
Vetonit - Cool Top - Passive Cooling Exposed Liquid Applied Roof Waterproofing Membrane
Vetonit - Cool Top - Passive Cooling Exposed Liquid Applied Roof Waterproofing Membrane
Vetonit - Cool Top - Passive Cooling Exposed Liquid Applied Roof Waterproofing Membrane
    Saveto

    Vetonit - Cool Top - Passive Cooling Exposed Liquid Applied Roof Waterproofing Membrane

    Saveto Cool Top is a single-component cold liquid-applied elastomeric waterborne hybrid polyurethane-acrylic roof
    waterproofing membrane The product is white in color with a high solar reflectance index (SRI) that ensures better
    thermal roof insulation. Saveto Cool Top has a high resistance to yellowing, and color fading, as well as excellent dirt pick
    up resistance.

    Features and benefits:

    • Reflects sun rays which enhance energy efficiency by reducing cooling costs.
    • Highly elastic and crack-bridging.
    • Easy to use single component.
    • UV and color stable.
    • Excellent weathering resistance.
    • Can be applied over sloped roofs.
    • Easy to maintain.
    • Dirt-pickup resistance.
    • Resists impact damage and foot traffic.
    • Excellent to refurbish existing roofs with out replacement.
    • The right solution for small and complicated roofs.
    • Application method; brush, roll, or airless spray machine.
    Tekniset tiedot
    • Suitable uses: 

      - Waterproofing of concrete, metal, cement, and gypsum board surfaces. 

      - Protecting bitumen and PVC roofing membranes with a high value of SRI. 

      - Waterproofing of corrugated sheets and sloped roofs.

    Tekniset tiedot
    • Yksilöity viiteCool-Top
    • Tuoteperhe Coverings, coatings and finishes
    • TuoteryhmäProtective Coatings
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2024-02-13
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPolyuretaani
    • Toissijainen materiaaliAkryyli
    • Suunniteltu:Saudi-Arabia
    • Valmistettu:Saudi-Arabia
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Waterproofing & Membranes
    • Uniclass 2015 -koodiPr_35_31_68_64
    • Uniclass 2015 -kuvausPolyurethane (PUR) waterproof coatings
    • OmniClass-numero23-13 25 17 13
    • OmniClass-nimikeSheet Waterproofing

    Alueellinen saatavuus

    Aasia Afrikka