Julkaise tuotteesi
DECO Decorative edge-protection profile
DECO Decorative edge-protection profile
DECO Decorative edge-protection profile

    DECO Decorative edge-protection profile

    Schluter®-DECO provides decorative lines within tile coverings and edge protection at transitions from tile coverings to other same-height surface coverings, such as wood or carpet.

    • Prevents tiles from chipping
    • Creates decorative lines that enhance the design of tiled floors
    • Ideal for floor installations where tile is bordered by carpet or other coverings
    • Features a ¼” (6 mm)-wide visible radius for a decorative effect
    • In certain materials, the anchoring leg is available with a radius perforation so that the profile can be used to form curves
    Tekniset tiedot
    • Function:

      Schluter®-DECO is designed to provide decorative lines within tile coverings and edge protection at transitions from tile coverings to other same-height surface coverings, such as wood or carpet. It is suitable for light indoor residential floor applications only and is not intended for use in areas subject to heavy traffic, impact, or abrasive mechanical stresses (e.g., hand carts or rolling equipment).

      The profile is available in stainless steel, solid brass, chrome-plated solid brass, and anodized aluminum. DECO features a trapezoid-perforated anchoring leg, which is secured in the mortar bond coat beneath the tile, and a 1/4" (6 mm)-wide visible surface that meets the high aesthetic requirements of showrooms, lobbies, galleries, exhibition booths, etc.

      The anchoring leg of DECO, in solid brass, chrome-plated solid brass, and anodized aluminum, is available with a special radius perforation “R” so that the profile can be used to form curves. DECO in chrome-plated brass requires a relatively large bending radius.

      Maintenance:

      The Schluter®-DECO profile requires no special maintenance or care and is resistant to mold and fungi. Clean profiles using common household cleaning agents.

      Stainless steel surfaces exposed to the environment or aggressive substances should be cleaned periodically using a mild household cleaner. Regular cleaning maintains the neat appearance of stainless steel and reduces the risk of corrosion. All cleaning agents must be free of hydrochloric and hydrofluoric acid and chlorides. Stainless steel surfaces develop a sheen when treated with a chrome-polishing agent. Oxidation films on exposed solid brass or aluminum can be removed by using a conventional polishing agent, but will form again.

      In the case of anodized aluminum and chrome-plated solid brass, do not use abrasive cleaning agents.

      Installation:

      1. Select the profile according to tile thickness and format.

      2. Using a notched trowel, apply thin-set mortar to the area where the profile is to be placed.

      3. Press the perforated anchoring leg of the profile into the mortar and align.

      4. Trowel additional thin-set mortar over the perforated anchoring leg to ensure full coverage and support of the tile edges.

      5. Solidly embed the tiles so that the tiled surface is flush with the top of the profile; the profile should not be higher than the tiled surface, but rather up to approx. 1/32"" (1 mm) lower.

      6. Leave a space of approximately 1/16" - 1/8" (1.5 - 3 mm) between the profile and tile.

      7. Fill the joint completely with grout or setting material.

      8. Remove grout or mortar residue from the visible surface of the profile.

      Keywords: Profiles, Trim, Edging, Edge protection, Tile

    Tekniset tiedot
    • Yksilöity viiteschluter-deco-edge-profile
    • TuoteperheProfiles
    • TuoteryhmäEdge-protection and transition profiles for floors
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-08-12
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Saksa
    Luokitus
    • BIMobject-luokkaRakentaminen - Muut
    • ETIM-koodiEG019710
    • ETIM-nimiProfiles
    • Uniclass 2015 -koodiPr_35_90_28_52
    • Uniclass 2015 -kuvausMetal finishing trims
    • CSI MasterFormat 2014 -koodi09 30 00
    • CSI MasterFormat 2014 -nimikeTiling
    • OmniClass-numero23-13 17 11
    • OmniClass-nimikeRigid Profiles