Julkaise tuotteesi
Wiser for Iberia

Wiser for Iberia

Wiser is Schneider Electric’s connected home solution that enables intelligent management of energy, comfort, and security within the home. Through connected devices and an intuitive app, Wiser integrates functions such as lighting control, heating and cooling, shutters, and energy consumption, facilitating home automation and optimization. Designed to be scalable and easy to install, it is an ideal solution for both new builds and renovations, delivering efficiency, sustainability, and an enhanced user experience.
Tekniset tiedot
  • The Wiser Home system offers: Wireless communication based on protocols such as Zigbee, ensuring stability and low power consumption. Control via the Wiser Home mobile app (iOS/Android) and integration with voice assistants such as Google Home and Alexa. Integration of devices for lighting, shutters, HVAC, sensors/alarms, energy monitoring, and EV charging. Scalable and modular system, suitable for both new builds and existing homes without the need for complex additional wiring. Advanced features such as scheduling, IFTTT-type automations, scenes, and energy consumption monitoring.
Tekniset tiedot
  • Yksilöity viiteSE_ES_Wiser
  • TuoteperheBUILDING SYSTEMS
  • TuoteryhmäWiring devices
  • TyyppiEsittely (malli)
  • Julkaisupäivä2026-05-21
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMuovi
  • Toissijainen materiaaliMetalli
  • Suunniteltu:Ranska
  • Valmistettu:Ranska
Luokitus
  • BIMobject-luokkaSähköosat - Pistokkeet ja pistorasiat
  • Uniclass 2015 -koodiPr_65_72
  • Uniclass 2015 -kuvausElectrical power products and wiring accessories
  • CSI MasterFormat 2014 -koodi26 27 26
  • CSI MasterFormat 2014 -nimikeWiring Devices
  • OmniClass-numero23-35 37 29
  • OmniClass-nimikeModular Wiring System Switches

Alueellinen saatavuus

Eurooppa