Julkaise tuotteesi
Sanitop
Sanitop
Sanitop

    Sanitop

    The Sanitop is similar to the original macerator pump designed by SFA 60 years ago, but it allows connection to a basin as well as a WC. A macerator is a pump that can be installed to take black waste water away from WC's, basins, showers and a range of other appliances. It is a pump featuring a cutting blade that grinds up waste into pulp for discharge through small bore pipework to a drainage pipe. The Sanitop has two inlets, to allow for both the WC and basin connection, it fits unobtrusively behind a WC and it discharges through 22, 28 or 32 mm pipework. With a quiet motor and the improved casing design the Sanitop Up looks neater and more discreet than ever. It is quieter and more efficient than other products on the market. The new design offers easy access to the tank for servicing and maintenance. A Sanialarm can be fitted to this product for added peace of mind if required.
    Tekniset tiedot
    • Yksilöity viiteSanitop
    • TuoteperheSFA
    • TuoteryhmäSanibroyeur
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-12-04
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPE/PP
    • Toissijainen materiaaliPP-MD
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    • Nettopaino (kg)5.3
    Luokitus
    • BIMobject-luokkaSaniteetti - WC
    • ETIM-koodiEC011009
    • ETIM-nimiFaeces pump with standard motor

    Alueellinen saatavuus

    Eurooppa Aasia
    Espanja
    Intia
    Portugali
    Turkki
    Puola
    Vietnam
    Romania
    Tsekin tasavalta
    Venäjä