Julkaise tuotteesi
STRUGAL GLUED SYSTEM (Composite Panel)
Strugal

STRUGAL GLUED SYSTEM (Composite Panel)

The best solution for façade and interior cladding without design limitations. This Strugal Composite Panel is especially designed for façade execution in both new and rehabilitated buildings.
Tekniset tiedot
  • • The Strugal Composite Panel is a product for the execution of architectural façades made up of two aluminium sheets joined by a thermoplastic resin core. • This combination of materials gives the Composite Panel excellent mechanical properties, high impact strength, high acoustic and thermal insulation, together with elevated rigidity with reduced weight. • It is recommended for façade execution as well as interior space cladding in both new and rehabilitated buildings.
Tekniset tiedot
  • Yksilöity viitestrugal_glued_panel
  • TuoteperhePanel Composite
  • TuoteryhmäSTRUGAL PANEL COMPOSITE
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2018-11-09
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Toissijainen materiaaliPVDF
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaSeinät - Seinä
  • IFC-luokitusPinta
  • UNSPSC-nimiPanels or paneling
  • UNSPSC-koodi30161505
  • Uniclass 2015 -koodiPr_25_71_14_06
  • Uniclass 2015 -kuvausAluminium composite panels
  • CSI MasterFormat 2014 -koodi07 42 43
  • CSI MasterFormat 2014 -nimikeComposite Wall Panels
  • OmniClass-numero23-15 13 19 17
  • OmniClass-nimikeComposite Wall Panels
  • CSI UniFormat II -koodiB20
  • CSI UniFormat II -nimikeEXTERIOR CLOSURE

Alueellinen saatavuus

Eurooppa Afrikka
Espanja
Marokko
Portugali