Julkaise tuotteesi
Mineral paint matt finish - Karea Extrem
Mineral paint matt finish - Karea Extrem
Mineral paint matt finish - Karea Extrem
    Unikalo

    Mineral paint matt finish - Karea Extrem

    In exterior, in new or renovation on all vertical surfaces of the building and in under-faces, naked or covered with old adherent paintings in good condition. On concrete and prefabricated derivatives, masonries of rough or coated elements with traditional cement mortar (except Tyrolean and strong reliefs) or hydraulic coating monocouche, bricks, stones. In renovation of old RPE and ETICS (K1)
    Tekniset tiedot
    • Class D2 paint - mineral matt finish - water based system with an acrylic and a siloxane hybrid binder - with an encapsulated film protecting agent.

      • Excellent resistance to UV rays and run-off water

      • Excellent water vapour permeability:

      • High garnishing power

      • Great whiteness

      • Does not splatters

      • Mineral matt finish

      EXTREM technology Benefit's :

      • Maximum beading effect

      • High resistance to soiling (atmospheric and biological pollution)

      • Contains an encapsulated film protecting agent

      • Long lasting colors

    Tekniset tiedot
    • Yksilöity viiteKarea-Extrem
    • Tuoteperhepeinture façade
    • TuoteryhmäPeinture a film mince
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2023-05-15
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAkryyli
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Paint, Varnishes & Finishes
    • IFC-luokitusObjekti
    • OmniClass-numero23-15 21 11
    • OmniClass-nimikePaints and Varnishes

    Alueellinen saatavuus

    Eurooppa
    Ranska