Julkaise tuotteesi
WC Pan - 52cm - Wall Hung WCPan - Wall Mounted - S20 Series - VitrA
WC Pan - 52cm - Wall Hung WCPan - Wall Mounted - S20 Series - VitrA

    WC Pan - 52cm - Wall Hung WCPan - Wall Mounted - S20 Series - VitrA

    WC Pan - 52cm - Wall Hung WCPan - Wall Mounted - S20 Series - VitrA

    S20 series provide quality, durability and aesthetic value in reasonable condition. Ceramic and complementary products in the series that are creating reassuring option. S20 series washbasins with different sizes and characteristics at your service with practical solutions to public areas as the individual use.The product can be cleaned much easier due to hanged features. Offers functional solutions in tight spaces due to the compact design

    Product code: 5507L003-0101

    Tekniset tiedot
    • Developed by VitrA with special bowl structures and low-flow internal mechanisms, the 2,5/4 lt water conserving WC pan provide efficient flushing with less water and are certified for lowest water consumption by EU standards. When used together with VitrA concealed cisterns, these WC pan can reduce water consumption by up to 70%.

      These products fulfill Green building certification (LEED, BREEAM and DGNB) criteria with their environmentally-friendly features including lower environmental footprint, water, conservation and the use of local materials, as well as life cycle assessment (LCA), envirenmental product declaration (EPD) and sustainable forestry (FSC), certificates. They are recommended for projects aiming for a Green building certification.

    Tekniset tiedot
    • Yksilöity viiteWCPan-52cm-WallHungWCPan-WallMounted-Vitra_S20Series_5507L003-0101
    • TuoteperheSanitaryware & Complementary Products
    • TuoteryhmäWC Pans
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-03-13
    • Painoksen numero1
    • Korkeus (mm)350
    • Leveys (mm)360
    • Syvyys (mm)520
    Liittyviä
    • Ensisijainen materiaaliKeramiikka
    • Toissijainen materiaaliLasitettu posliini
    • Suunniteltu:Turkki
    • Valmistettu:Turkki
    • Nettopaino (kg)19.35
    Luokitus
    • BIMobject-luokkaSaniteetti - WC
    • IFC-luokitusSaniteettiterminaali
    • UNSPSC-nimiToilets
    • UNSPSC-koodi30181505
    • Uniclass 2015 -koodiSL_35_80_89
    • Uniclass 2015 -kuvausToilets
    • CSI MasterFormat 2014 -koodi01 52 19
    • CSI MasterFormat 2014 -nimikeSanitary Facilities
    • OmniClass-numero23-31 19 00
    • OmniClass-nimikeToilets
    • CSI UniFormat II -koodiD2030
    • CSI UniFormat II -nimikeSanitary Waste

    Alueellinen saatavuus

    Eurooppa Aasia Afrikka Oseania