Julkaise tuotteesi
FP23 Couplings
Zurn

FP23 Couplings

Zurn Model FP23 couplings join together grooved pipe, fittings, valves, and accessories. FP23 couplings are available in Rigid Angle Pad,
Flexible, and Reducing options.
Compliance
  • UL® Listed
  • C-UL® Listed
  • FM® Approved
Features:
  • Resistant to mineral build-up and freeze damage
  • Reducing Couplings provide a flexible style joint between pipes of different sizes.
  • Reducing Couplings available in sizes 1-1/2" x 1-1/4" through 8" x 6"
  • Rigid Couplings provide sturdy inflexible joints comparable to flanged, welded, or threaded connections.
  • Rigid (R) Couplings available in sizes 1" - 10"
  • Flexible Couplings allow joints to flex at the connection without leakage.
  • Flexible (F) Couplings available in sizes 1-1/4" - 10"

keywords: Couplings, Zurn Couplings, Zurn FP23 Couplings, Zurn FP23, grooved end cap fitting, fire protection pipe cap, Zurn fire system fitting, FP23 grooved cap

Tekniset tiedot
  • Wilkins Model FP23 couplings join together grooved pipe, fittings, valves, and accessories. FP23 couplings are available in Rigid Angle Pad, Flexible, and Reducing options. • Rigid Angle Pad Couplings provide sturdy inflexible joints comparable to flanged, welded, or threaded connections. They are designed to prevent angular and axial deflection of connected pipes. • Flexible Couplings allow joints to flex at the connection without leakage. They meet flexure requirements for structural settling, inter-building piping, and seismic motion. • Reducing Couplings provide a flexible style joint between pipes of different sizes. Each reducing coupling makes a connection that would otherwise require two separate couplings and a reducer.

Tekniset tiedot
  • Yksilöity viitezurn-fp23
  • TuoteperheFire Protection
  • TuoteryhmäFire Sprinkler System
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-11-23
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliDuctile Iron
  • Suunniteltu:Yhdysvallat
Luokitus
  • BIMobject-luokkaTulituotteet - Sprinklerijärjestelmät
  • CSI MasterFormat 2014 -koodi21 00 00
  • CSI MasterFormat 2014 -nimikeFire Suppression
  • OmniClass-numero23-29 33 00
  • OmniClass-nimikeFire Suppression System Components
  • CSI UniFormat II -koodiD4010
  • CSI UniFormat II -nimikeSprinklers

Alueellinen saatavuus

Pohjois-Amerikka