Publier vos produits
BETAFENCE Faldivia speed gate
Betafence

BETAFENCE Faldivia speed gate

Traduit par Google,

CARACTÉRISTIQUES:
- Rapide et sûr
- Conception sans rails
- Hauteurs jusqu'à 4 mètres
- Largeurs jusqu'à 12 mètres
- Cycle de service élevé et longue durée de vie

Spécification
  • Construction & Infill

    Engineered and manufactured in-house, Faldivia speed folding gate answers the demand for high-security access control that is easy to use and quick to install. It is a trackless installation that reduces civil requirements when installing and saves significant costs.

    Faldivia is built with Posts section 160x160 or 200x200 mm, on a welded base plate. The Gate frame dimension is 80x60 mm or 100x100 mm.
    Wings infill can match your fence option. Our standard design is a tubular infill with a spacing of 110 mm, welded at 90° inside the frame, but can also match your fence design with Betafence flat-panel infills or bespoke designs.

    The standard range offers widths from 2 to 12 metres (free passage) with heights of up to 4 metres, Please view at our assortment table.

    Technical details

    Our Faldivia® motorized gate features the following:

    - Solid construction delivers a long lifespan even with high duty cycles
    - Electrical cabinet equipped with controller and frequency converter,
    - Transmission with premium oil allowing smooth operation at low temperatures,
    - Worm gear motor with a hollow shaft, cast housing,
    - Robust hinges rolled for heavy gates and intensive use,
    - Steel guiding arms are galvanized and polyester coated for longevity.
    - Special intermediate hinges can withstand vertical load up to 2500 Kg,
    - An integrated lubrification system ensures reliability and silent operation in all conditions,
    - IP 68 Electromagnetic lock with a maximum pressure of 540 Kg on closing,
    - For gates > 6 meters opening two electromagnetic locks are installed
    - Additional optional access control elements to be connected to the controller, such as an induction loop.

    Motorization

    Thanks to its unique steering, Faldivia® speed folding gate benefits both users and installers
    - Plug and play installation
    - Fully pre-assembled product with Daab motor and frequency controller
    - Drive Power: 0.37 Kw,

    Safety

    Faldivia® is a motorized gate delivered as a standard with the following safety elements:
    - 6 safety strips in accordance with EN standard 13241
    - 2 pairs of photocells
    - 1 warning light
    - Motor steering security: when an obstacle is detected the wing movement is reversed.

    Certification

    Faldivia® gates are well tested and certified. The standard CE certification is available as well as TUV certification. The CE certification is based on a wind load calculation and a force regulation, confirmed by an independent authority.
    Faldivia® standard wind load calculation is Class 2 or 3 depending on the gate dimension. Standard steel gates, protected against corrosion by hot-dip galvanizing in accordance with EN ISO 1461.

    Many options available

    Optional add-ons increase ease of use and efficiency

    - Key switch
    - Keypad
    - Remote Controls
    - GSM Module for mobile phone opening
    - Week/Year clock
    - Inductive loops & loop detector
    - Status indicator lights (red/green)
    - Dental strip
    - Fence connection on posts
    - Separate columns for access control
    - Additional pair of photocells on separate columns
    - Additional safety STOP buttons
    - Additional safety edges
    - Heating element
    - Led light to illuminate a free passage

    - Other options on request

    Coating technique and colours

    Faldivia® gate is offered in two executions, depending on dimensions and customer's needs:
    - Completely hot-dip galvanized construction
    or
    - Hot-dip galvanized posts and powder coated PES.

    Our standard colours are:
    - Green RAL 6005 or 6009
    - White RAL 9010
    - Grey Ral 7030
    - Anthracite 7016
    Other colours are possible on request.

Spécifications techniques
  • Réference unique.betafence-faldivia-speed-gate
  • Famille de produitsSpeed gates
  • Groupe de produitsFaldivia speed gate
  • TypeObjet (objet simple)
  • Date de publication2026-10-06
  • Numéro d'édition1
En rapport
  • Matériel principalAcier galvanisé
Classification
  • BIMobject CatégorieConstruction - Barrières / Sécurité

Disponibilité de la région

L'Europe Asie Océanie Afrique