Publier vos produits
ARMANI - ISLAND 2145 x 1100 mm Built-in bathtub with deck-mounted thermostatic faucet, Soft Air massage and Water-Chromo therapy
ARMANI - ISLAND 2145 x 1100 mm Built-in bathtub with deck-mounted thermostatic faucet, Soft Air massage and Water-Chromo therapy
ARMANI - ISLAND 2145 x 1100 mm Built-in bathtub with deck-mounted thermostatic faucet, Soft Air massage and Water-Chromo therapy
ARMANI - ISLAND 2145 x 1100 mm Built-in bathtub with deck-mounted thermostatic faucet, Soft Air massage and Water-Chromo therapy
    Roca

    ARMANI - ISLAND 2145 x 1100 mm Built-in bathtub with deck-mounted thermostatic faucet, Soft Air massage and Water-Chromo therapy

    Traduit par Google,

    Baignoire à encastrer 2145 x 1100 mm avec robinet thermostatique sur plage, massage Soft Air et Water-Chromo thérapie

    Spécification
    • The soft air massage and chromotherapy bathtubs in this collection are the epitome of elegance and sophistication in the wellness field. Entice your senses with the look, feel and performance of this bathroom highlight. The unique thickness of this reinforced acrylic bathtub incorporates the Soft-Air massage system, an exclusive hydrotherapy feature that fills the water with gentle bubbles that mimic the size and texture of champagne bubbles. The Water-Chromo water chromotherapy system guarantees an even deeper state of relaxation thanks to the gentle stimulation of the senses with colour. The bath incorporates a deck-mounted thermostatic tap set with an easily accessible handheld shower that remains discreetly concealed when not in use so that the overall linear purity of the bathroom suite is not marred by unnecessary visual elements. This model is filled through an innovative cascade of water under one side of the perimeter, while the ingenious Hide-Flow system acts as a concealed overflow. The smooth, ergonomic design of this bathtub also includes a soft headrest, handles for greater safety and comfort in the self-care ritual, and a tactile control panel embedded in the acrylic for enabling or cancelling the wellness functions. The bath is available in four finishes: the smooth Glossy White with Chrome brassware adds a crisp, fresh look to the piece; Off-White with Chrome brassware offers an updated twist on a classic, elegant finish; warm Greige with Greige brassware lends a discreet, sophisticated air; and the Nero finish with Nero brassware adds a bold, contemporary feel.
    Spécifications techniques
    • Réference unique.248200xxx
    • Famille de produitsBaths
    • Groupe de produitsIsland
    • TypeObjet (objet simple)
    • Date de publication2020-04-29
    • Numéro d'édition1
    • Hauteur (mm)570
    • Largeur (mm)2145
    En rapport
    • Matériel principalAcrylique
    • Conçu enEspagne
    • Fabriqué enEspagne
    • Poids net (Kg)110
    Classification
    • BIMobject CatégorieSanitaires - Baignoires et Spas
    • Classification IFCTerminal sanitaire
    • Nom UNSPSCBathtubs
    • Code UNSPSC30181501
    • Code Uniclass 2015Pr_40_20_06_08
    • Description de l'Uniclass 2015Baths
    • Code CSI MasterFormat 201422 41 19
    • Titre CSI MasterFormat 2014Residential Bathtubs
    • Numéro OmniClass23-31 15 00
    • Titre OmniClassBathtubs
    • Code CSI UniFormat IID2010
    • Titre CSI UniFormat IIPlumbing Fixtures