Termékek közzététele
ECLISSE Syntesis Line Battente - Door frame for flush-to-wall hinged door
ECLISSE Syntesis Line Battente - Door frame for flush-to-wall hinged door
ECLISSE Syntesis Line Battente - Door frame for flush-to-wall hinged door
ECLISSE Syntesis Line Battente - Door frame for flush-to-wall hinged door
ECLISSE Syntesis Line Battente - Door frame for flush-to-wall hinged door
ECLISSE Syntesis Line Battente - Door frame for flush-to-wall hinged door
ECLISSE Syntesis Line Battente - Door frame for flush-to-wall hinged door
ECLISSE Syntesis Line Battente - Door frame for flush-to-wall hinged door
ECLISSE Syntesis Line Battente - Door frame for flush-to-wall hinged door
ECLISSE Syntesis Line Battente - Door frame for flush-to-wall hinged door
    ECLISSE

    ECLISSE Syntesis Line Battente - Door frame for flush-to-wall hinged door

    Door frame for flush-to-wall hinged door

    ECLISSE Syntesis Line Battente is the solution that allows the installation of a swing door flush with the wall, with no jambs and architraves. The system also offers the possibility to have the door flush with the ceiling (without upper header) to have a continuous and free ceiling between adjacent rooms, or with the upper part inclined at different angles (with or without header) for attics or under-stairs access.

    The frame is universal for masonry and plasterboard walls and is primed to be painted together with the wall without additional steps.
    It can accommodate wooden doors and glass doors.
    Wooden door panels supplied by ECLISSE are equipped with an adjustable internal tie rod to maintain a constant coplanarity with the wall.

    It is available with an acoustic kit (sound insulation performance up to 33 dB) and in the double-leaf version ECLISSE Syntesis Line Battente Double.

    When paired with an ECLISSE paintable door panel (supplied already primed), it matches perfectly with the rest of the ECLISSE product line of paintable flush-to-wall products:

    • ECLISSE Syntesis Line and ECLISSE Syntesis Luce pocket doors
    • primed version of the ECLISSE 40 splayed frame for flush hinged doors
    • ECLISSE Syntesis Areo flush access panels
    • ECLISSE Syntesis Tech flush-to-wall hatches
    • ECLISSE Syntesis Baseboard profile for flush skirting board
    • primed version of the ECLISSE Delta inclined skirting board

    Whether with paint or wallpaper, it is possible to customise flush doors, access panels, hatches and skirting boards to meet every practical need and furnish an entire room in complete freedom.

    Attention: ECLISSE products have country-specific dimensions.
    Download the file with the corresponding country extension or contact the company for further information.

    Műszaki specifikáció
    • Egyedi azonosítóeclisse-syntesis-line-battente
    • TermékcsaládSwing Door Frames
    • TermékcsoportECLISSE Syntesis Collection
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2016-09-08
    • Verziószám1
    Kapcsolódó adatok
    • Elsődleges anyagAlumínium
    • Tervezés helyeOlaszország
    • Gyártás helyeOlaszország
    Besorolások
    • BIMobject kategóriaAjtók - Nyíló ajtók
    • IFC besorolásAjtó
    • Uniclass 2015 kódPr_30_59_23_02
    • Uniclass 2015 leírásAluminium door frames
    • CSI MasterFormat 2014 kód08 10 00
    • CSI MasterFormat 2014 névDoors and Frames
    • OmniClass szám23-17 11 11 11
    • OmniClass névDoor Frames

    Termék elérhetősége

    Európa Ázsia Afrika Dél-Amerika Óceánia