Termékek közzététele
MMIX II Shower kit with bath mixer 160 c/c
MMIX II Shower kit with bath mixer 160 c/c
MMIX II Shower kit with bath mixer 160 c/c
    Mora Armatur

    MMIX II Shower kit with bath mixer 160 c/c

    The timeless style and energy-saving technology of the environmentally certified MMIX II collection enhance any bathroom interior. Based on energy-saving technology, it’s the perfect way to experience Mora’s sustainable water concept in an attractive, affordable package.

    The MMIX II shower kit features an updated design for its hand shower unit and an enhanced thermostat. Mora’s signature attention to detail and focus on quality mean this sleek chrome shower delivers on all fronts.

    With bath mixer - Art.no 331700 RSK 8283433 

    We have updated our classic MMIX chrome bathtub mixer – now featuring refined, straighter lines and a bolder expression, highlighting its exceptional function and elegance. Its interior has also been upgraded with an improved thermostat for optimal energy efficiency.

    Specifikáció
    • Consist of:

      MORA MMIX II thermostatic mixer:

      • Pressure balanced thermostatic bath mixer with swivel spout.
      • Temperature handle with safety stop at 38°C
      • With Eco-function
      • Lead Free material
      • Approved non-return valves, EN-Standard EN1717

      MORA MMIX II shower set (art.no. 331300):

      • Shower hose in metal, PVC- and BPA-free
      • With adjustable wall brackets for usage of existing screw holes
      • With Easy-Clean anti-limescale system
    Műszaki specifikáció
    • Egyedi azonosító331700
    • TermékcsaládShowers
    • TermékcsoportMMIX II
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2024-06-01
    • Verziószám1
    • Magasság (mm)750
    • Szélesség (mm)267
    Linkek
    Kapcsolódó adatok
    • Elsődleges anyagSárgaréz
    • Másodlagos anyagKróm
    • Tervezés helyeSvédország
    • Gyártás helyeSvédország
    • Nettó tömeg (kg)3.9
    Besorolások
    • BIMobject kategóriaHigiénia - Zuhanyzók
    • IFC besorolásFelszerelési elem
    • ETIM-kódEC011329
    • ETIM-névShower mixing tap
    • Uniclass 2015 kódPr_40_20_87_76
    • Uniclass 2015 leírásShower heads
    • CSI MasterFormat 2014 kód22 41 39
    • CSI MasterFormat 2014 névResidential Faucets, Supplies, and Trim
    • OmniClass szám23-31 17 19
    • OmniClass névShower Head Fixtures