Termékek közzététele
LYNX Shower Kit 160 c/c
LYNX Shower Kit 160 c/c
LYNX Shower Kit 160 c/c
LYNX Shower Kit 160 c/c
    Mora Armatur

    LYNX Shower Kit 160 c/c

    LYNX is the new Mora collection that unifies Mora’s highest sustainable and functional technology standards with a timeless aesthetic and premium material selection. Each piece delivers an experience without compromise in chrome and matte black for an exclusive, sleek expression.

    A design-led series unified with Mora’s signature sustainability attributes, LYNX exceeds the demands of contemporary living. LYNX’s mixers and showers for the bathroom and spas feature our world-class shower experience, with constant temperature technology and luxurious spray patterns. In the kitchen units, our leading water-saving innovation integrates with a form that explores curves and slim, flat profiles. The collection is available in sleek polished chrome or atmospheric matte black.

    The sleek, high-performance LYNX shower kit has a timeless form in contemporary chrome or matte black finishes. Effortless to style into your interior and exquisite to use.

    Chrome, art.no: 341600 RSK: 8283449 

    LEED compliant (6 l/min) - Art.no: 341600.LD6 RSK: 8283451

    Matte black, art.no: 341600.12 RSK: 8283450

    LEED compliant (6 l/min) - Art.no: 341600.12LD6 RSK: 8283452

    Specifikáció
    • Consist of:

      LYNX thermostatic mixer:

      • Pressure balanced thermostatic mixer
      • Temperature handle with safety stop at 38°C
      • With Eco-function
      • Lead Free material
      • Approved non-return valves, EN-Standard EN1717

      LYNX shower set (art.no. 341600):

      • Shower hose in metal, PVC- and BPA-free
      • With adjustable wall brackets for usage of existing screw holes
      • With Easy-Clean anti-limescale system
    Műszaki specifikáció
    • Egyedi azonosító341600
    • TermékcsaládShowers
    • TermékcsoportLYNX
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2024-09-09
    • Verziószám1
    • Magasság (mm)750
    • Szélesség (mm)267
    Linkek
    Kapcsolódó adatok
    • Elsődleges anyagSárgaréz
    • Másodlagos anyagKróm
    • Tervezés helyeSvédország
    • Gyártás helyeSvédország
    • Nettó tömeg (kg)3.9
    Besorolások
    • BIMobject kategóriaHigiénia - Zuhanyzók
    • IFC besorolásFelszerelési elem
    • ETIM-kódEC011329
    • ETIM-névShower mixing tap
    • Uniclass 2015 kódPr_40_20_87_76
    • Uniclass 2015 leírásShower heads
    • CSI MasterFormat 2014 kód22 41 39
    • CSI MasterFormat 2014 névResidential Faucets, Supplies, and Trim
    • OmniClass szám23-31 17 19
    • OmniClass névShower Head Fixtures

    Termék elérhetősége

    Európa
    Svédország