Termékek közzététele
Turnstile MRT 670
Turnstile MRT 670
Turnstile MRT 670
    Record

    Turnstile MRT 670

    Non Hosted Revit Family

    Introducing our revolutionary double turnstile gate: the ultimate solution for managing large crowds effortlessly. Whether you're hosting a major event, running a busy venue, or operating a high-traffic facility, our double turnstile gate is designed to handle the highest amounts of footfall with ease.

    With its robust construction and full-height, sturdy swing doors, our double turnstile gate ensures optimal safety while keeping people on the move. You can rest assured that your space will remain secure, even during peak times when traffic is arriving from both sides simultaneously.

    We understand that every environment is unique, which is why our double turnstile gate offers a range of customizable features to meet your specific requirements. From different drive mechanisms to customizable canopies, you can tailor the turnstile to align perfectly with your space and branding.

    Specifikáció
      • Designed for use in stadiums, theme parks, parking areas, and perimeter protection applications.
      • Entryway with great comfort
      • Efficiently regulates pedestrian traffic flow.
      • Passage width: 670 / 630 / 600 mm
      • Fail-safe/Fail-locked options available for added security.
      • Designed for harsh environments
      • Integration with different access control systems, including biometric solutions.
      • Customizable materials, finishes, and colors
      • Presents an affordable and practical access control solution
    Műszaki specifikáció
    • Egyedi azonosítóturnstile-mrt-670-01
    • TermékcsaládSecurity Entrance Control
    • Termékcsoportby Record
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2026-09-30
    • Verziószám1
    • Magasság (mm)2370
    • Szélesség (mm)1441
    • Mélység (mm)1220
    Kapcsolódó adatok
    • Elsődleges anyagRozsdamentes acél
    • Tervezés helyeTörökország
    • Gyártás helyeTörökország
    Besorolások
    • BIMobject kategóriaAjtók - Biztonság
    • IFC besorolásAjtó
    • ETIM-kódEC002986
    • ETIM-névDoor control system
    • Uniclass 2015 kódPr_30_59_24_37
    • Uniclass 2015 leírásHigh security doorsets
    • CSI MasterFormat 2014 kód08 34 53
    • CSI MasterFormat 2014 névSecurity Doors and Frames
    • OmniClass szám23-17 11 49
    • OmniClass névSecurity Rated Door

    Termék elérhetősége

    Európa Ázsia Afrika Dél-Amerika Óceánia